1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

All SUS Slide Rail_SNS27D (SNS27D-30)

SLIDE RAILS

All SUS Slide Rail_SNS27D (SNS27D-30)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Full extension slide, SNS27D series from SUGATSUNE.
- The overall length of the slide rail can be selected up to 500 mm.
- The travel length of slide rail can be selected up to 512 mm.
- Rated load of slide rail can be selected up to 373 N (When using two pieces).
- The material of slide rail is made of stainless steel.
- Mounting screws use M4 pan head tapping screw.

 
Part Number
SNS27D-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 1,781.44

SLIDE RAILS 1 Piece(s) 14 Day(s) 10315.2300353~350~400

Loading...

  1. 1

Basic Information

Type Slide Rail Material Stainless steel (SUS304) Number of Rail Steps Three-Step Slide
Width(mm) 27 Height(mm) 19.1 Rail Finish Foundation