1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

One Touch Stay with Catch Mechanism (Left and Right Are Available)_S-21

One Touch Stay with Catch Mechanism (Left and Right Are Available)_S-21
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 292.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Suitable for safety measures. [Main Body Material]·Steel.

 
Part Number
S-21L
S-21R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications

฿ 292.00

STAYS 1 Piece(s) 20 Day(s) 10For Left Side

฿ 292.00

STAYS 1 Piece(s) 20 Day(s) 10For Right Side

Loading...

  1. 1

Basic Information

Opening Side of Door Upper Lid Stay type Rotation Rotation Type Flap
Length At The Time of Extension(mm) 122 Main Body Material Steel Main Body Finishing Chrome Plating
Tensile Load/Stay Reaction Force (when Stretched)(N) 309