1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Mini flap Stay Safety Lock_L-SL140

LOCKS

SUS Mini flap Stay Safety Lock_L-SL140
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 641.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A stay that locks the door when it is fully open.
[Features]
·Open the door, extend the arm, and press the release plate to release. (Safety unlocked)
·Because it is small and thin, it can be installed in small spaces.
·The way to open is the top lid, top opening.
·Locking specification when fully open, for both left and right, with a compressive load of 147 N/piece.
[Applications]
·Ideal for safety measures.
·It can be used to open and close small devices and small doors.

 
Part Number
L-SL140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 641.67

LOCKS 1 Piece(s) 21 Day(s) 10

Loading...

  1. 1

Basic Information

Opening Side of Door Upward Opening Stopper Stop in full open state Stay type Expansion and Contraction・Slide
Expansion and Contraction・Slide Type Expansion and Contraction Stay Stopper Release Push Button Length At The Time of Extension(mm) 140
Main Body Material Stainless steel (SUS304) Main Body Finishing Barrel Grinding Stroke(mm) 52
Compressive Load/Stay Reaction Force (when Compressed)(N) 147

Please check the type/dimensions/specifications of the part L-SL140 in the SUS Mini flap Stay Safety Lock_L-SL140 series.