1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Mini flap Stay_L-100S/L-140S

SUS Mini flap Stay_L-100S/L-140S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 430.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stay that holds the door fully open.
[Features]
· Lift the door a little further in the fully open state to release it.
·Because it is small and thin, it can be installed in a small space.
·It can be used to open and close small devices and small doors.

 
Part Number
L-100S
L-140S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength At The Time of Extension
(mm)
Stroke
(mm)

฿ 430.23

LOCKS 1 Piece(s) 10 Day(s) 1010032

฿ 520.94

LOCKS 1 Piece(s) 12 Day(s) 1014052

Loading...

  1. 1

Basic Information

Opening Side of Door Upward Opening Stopper Stop in full open state Stay type Expansion and Contraction・Slide
Expansion and Contraction・Slide Type Expansion and Contraction Stay Stopper Release Full Open Cancellation Main Body Material Stainless steel (SUS304)
Main Body Finishing Barrel Grinding Compressive Load/Stay Reaction Force (when Compressed)(N) 58.8