1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Catch for Sheet Metal_MC-SS30

CAP/CATCH

Magnetic Catch for Sheet Metal_MC-SS30
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 102.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Suitable for holding when the door is closed. ·Single-action mount method: Recessed Type

 
Part Number
MC-SS30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 102.14

CAP/CATCH 1 Piece(s) 35 Day(s) 10

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square type Adsorption Power/Pull Force/Holding Force(N) 29.4
Length(mm) 29 Width(mm) 17 Mounting Method Recessed Type
Magnet Square Mounting Surface C Strike Plate No Operating Environment Standard
Main Body Material ABS Resin Main Body Finishing Foundation Magnet Material Ferrite
Magnet finish Foundation Height(mm) 24

Please check the type/dimensions/specifications of the part MC-SS30 in the Magnetic Catch for Sheet Metal_MC-SS30 series.