1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knuckle Catch_NAC

KNUCKLE CATCH_

Knuckle Catch_NAC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 150.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Its small size make it ideal for saving space.

[Features]
· Catch suitable for large sized doors.
· Circular catch holds the door strongly.
· Simple and sturdy structure, with excellent durability, opens and closes smoothly.
· Can be used for covered doors and inset doors

 
Part Number
NAC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 150.87

KNUCKLE CATCH_ 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Grip Shape Magnet Type Category Round shape Adsorption Power/Pull Force/Holding Force(N) 69.5
Length(mm) 35.4 Width(mm) 13 Mounting Method Imposition Type
Installation Hole Dia.(mm) 3.2 Strike Plate Presence Operating Environment Standard
Main Body Material Polyacetal Main Body Finishing Foundation Strike Plate Material Resin
Strike Plate Finishing Foundation

Please check the type/dimensions/specifications of the part NAC in the Knuckle Catch_NAC series.