1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Signal Magnetic Catch_SMC

Signal Magnetic Catch_SMC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 747.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for keeping the door closed.

[Features]
· Magnetic catch with built-in lead switch

 
Part Number
SMC-101B
SMC-103A
SMC-103B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power/Pull Force/Holding Force
(N)
Operation Type

฿ 1,083.00

MAGNET CATCHES 1 Piece(s) 16 Day(s) 109.8B (Switch is On When Catch Plate is Caught)

฿ 1,083.00

MAGNET CATCHES 1 Piece(s) 16 Day(s) 1029.4A (Switch is Off When Catch Plate is Caught)

฿ 747.48

MAGNET CATCHES 1 Piece(s) 10 Day(s) 1029.4B (Switch is On When Catch Plate is Caught)

Loading...

  1. 1

Basic Information

Type Magnet Type ( with switches ) Magnet Type Category Square type Length(mm) 45
Width(mm) 11.2 Mounting Method Imposition Type Installation Hole Dia.(mm) 4
Strike Plate Presence Operating Environment Standard Main Body Material Polycarbonate
Main Body Finishing Foundation Strike Plate Material Steel Strike Plate Finishing Nickel Plating
Height(mm) 18.6