1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clean Magnetic Catch_MC-JM45

CAP/CATCH

Clean Magnetic Catch_MC-JM45
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 349.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Anti-static resin is used to prevent the adhesion of dust due to static electricity. Magnet is covered with a resin cover, so generation of dust can be suppressed.
Mounting hole is a long hole, so fine adjustment is possible after installation. Absorbs from A surface as well as B surface in the figure.

 
Part Number
MC-JM45WT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 349.00

CAP/CATCH 1 Piece(s) 1 Day(s) 10

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square type Adsorption Power/Pull Force/Holding Force(N) 29.4
Length(mm) 45 Width(mm) 17 Mounting Method Imposition Type
Installation Hole Dia.(mm) 4.4 Magnet Square Mounting Surface A Strike Plate No
Operating Environment Anti-rust Main Body Material Polypropylene Main Body Finishing Foundation
Magnet Material Neodymium Magnet finish Foundation Height(mm) 5.6
Operating Temperature Range(°C) null::80 Main Body Color WT (White)

Please check the type/dimensions/specifications of the part MC-JM45WT in the Clean Magnetic Catch_MC-JM45 series.