1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Knurled Knob, Captive Screw_BRT

KNOBS

Knurled Knob, Captive Screw_BRT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 167.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Its small size make it ideal for saving space.

 
Part Number
BRT5-27CR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 167.00

KNOBS 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Mounting Section Diameter M5 Mounting Section Type Male thread (stepped) Mounting Section Length(mm) 12
Main Body, Type Round shape Main Body Material Brass (Brass) Round Shape, Type Cylindrical Shape
Mounting Section Material Brass (Brass) Threaded End Machining No Side Machined Knurling
Features Fall Prevention Main Body Finishing Chrome Plating Mounting Section Finish Chrome Plating
Main Body Outer Diameter(Ø) 15 Main Body Height(mm) 25

Please check the type/dimensions/specifications of the part BRT5-27CR in the Knurled Knob, Captive Screw_BRT series.