(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The shape can handle a lot of force. Because the metal hub is exposed, it is easy to use for additional work and fixing pins.
Part Number |
---|
KJR-32XR6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Set Screw Flat Machining | Tapped, Round Hole Machining | Mounting Section Finish | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 178.98 | STAR KNOB | 1 Piece(s) | 8 Day(s) | 10 | 6 | Round hole | 12 | [Steel] SUM22L | No | Blind Hole / Reamer Hole | Trivalent Chromate | 32 | 20 |
Loading...
Main Body, Type | Polygon | Knob Material | Nylon 6 | Polygonal Shape, Type | Cross Knobs |
---|---|---|---|---|---|
Additional Function | No | Knob Finishing | No |
Please check the type/dimensions/specifications of the part KJR-32XR6 in the Cross Knob_KJW/KJR series.
Part Number |
---|
KJR-40XR8 |
KJR-50XR10 |
KJR-63XR12 |
KJW-32XM6 |
KJW-40XM8 |
KJW-50XM10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Set Screw Flat Machining | Tapped, Round Hole Machining | Mounting Section Finish | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 219.65 | 1 Piece(s) | 8 Day(s) | 10 | 8 | Round hole | 14 | [Steel] SUM22L | No | Reamer Hole / Blind Hole | Trivalent Chromate | 40 | 25 | ||
฿ 283.39 | 1 Piece(s) | 5 Day(s) | 10 | 10 | Round hole | 18 | [Steel] SUM22L | No | Reamer Hole / Blind Hole | Trivalent Chromate | 50 | 32 | ||
฿ 406.24 | 1 Piece(s) | 5 Day(s) | 10 | 12 | Round hole | 22 | [Steel] SUM22L | No | Reamer Hole / Blind Hole | Trivalent Chromate | 63 | 40 | ||
฿ 161.61 | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | 12 | [Steel] SUM22L | - | Blind Hole | Trivalent Chromate | 32 | 20 | ||
฿ 190.22 | 1 Piece(s) | 8 Day(s) | 10 | M8 | Female Thread | 14 | [Steel] SUM22L | - | Blind Hole | Trivalent Chromate | 40 | 25 | ||
฿ 264.34 | 1 Piece(s) | 5 Day(s) | 10 | M10 | Female Thread | 18 | [Steel] SUM22L | - | Blind Hole | Trivalent Chromate | 50 | 32 |
How can we improve?
How can we improve?