(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hexagonal cast metal knob.
[Features]
·FC200, chrome-plated finish.
·KK: pilot hole, KKT: Female thread.
[Applications]
·When you want to install and remove screws without tools.
Part Number |
---|
KKT-80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,190.21 | NBK SIX LOBE KNOB | 1 Piece(s) | 5 Day(s) | 10 | M16 | Female Thread | 30 | 80 | 50 |
Loading...
Main Body, Type | Polygon | Knob Material | FC200 | Mounting Section Material | FC200 |
---|---|---|---|---|---|
Polygonal Shape, Type | Hex | Additional Function | No | Tapped, Round Hole Machining | Blind Hole |
Knob Finishing | Chrome Plating | Mounting Section Finish | Chrome Plating |
Please check the type/dimensions/specifications of the part KKT-80 in the Hexagon Knob_KK/KKT series.
Part Number |
---|
KK-32 |
KK-40 |
KK-50 |
KK-63 |
KK-80 |
KKT-32 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 314.60 | 1 Piece(s) | Same day | 10 | 5 | [Others] Pilot Holes | 10 | 32 | 22 | ||
฿ 457.43 | 1 Piece(s) | 5 Day(s) | 10 | 5 | [Others] Pilot Holes | 10 | 40 | 25 | ||
฿ 670.58 | 1 Piece(s) | Same day | 10 | 5 | [Others] Pilot Holes | 10 | 50 | 32 | ||
฿ 724.40 | 1 Piece(s) | Same day | 10 | 5 | [Others] Pilot Holes | 10 | 63 | 40 | ||
฿ 919.53 | 1 Piece(s) | 5 Day(s) | 10 | 5 | [Others] Pilot Holes | 10 | 80 | 50 | ||
฿ 450.63 | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | 10 | 32 | 22 |
How can we improve?
How can we improve?