1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Triangular Knob_KYTS

Triangular Knob_KYTS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,041.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Made of stainless steel and has excellent corrosion resistance

 
Part Number
KYTS-32XK6
KYTS-32XM5
KYTS-32XM6
KYTS-40XK8
KYTS-40XM6
KYTS-40XM8
KYTS-50XK10
KYTS-50XM8
KYTS-50XM10
KYTS-60XK12
KYTS-60XM10
KYTS-60XM12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Length
(mm)
Tapped, Round Hole Machining Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 1,049.17

TRIANGULAR KNOB 1 Piece(s) 5 Day(s) 10M610Through Hole3221

฿ 1,041.52

TRIANGULAR KNOB 1 Piece(s) 8 Day(s) 10M510Blind Hole3221

฿ 1,049.48

TRIANGULAR KNOB 1 Piece(s) 5 Day(s) 10M612Blind Hole3221

฿ 1,295.18

TRIANGULAR KNOB 1 Piece(s) 8 Day(s) 10M813Through Hole4026

฿ 1,295.96

TRIANGULAR KNOB 1 Piece(s) 8 Day(s) 10M612Blind Hole4026

฿ 1,303.76

TRIANGULAR KNOB 1 Piece(s) 5 Day(s) 10M815Blind Hole4026

฿ 1,709.64

TRIANGULAR KNOB 1 Piece(s) 8 Day(s) 10M1016Through Hole5033

฿ 1,711.04

TRIANGULAR KNOB 1 Piece(s) 8 Day(s) 10M815Blind Hole5033

฿ 1,710.57

TRIANGULAR KNOB 1 Piece(s) 8 Day(s) 10M1018Blind Hole5033

฿ 2,423.06

TRIANGULAR KNOB 1 Piece(s) 8 Day(s) 10M1220Through Hole6041

฿ 2,425.69

TRIANGULAR KNOB 1 Piece(s) 8 Day(s) 10M1018Blind Hole6041

฿ 2,424.30

TRIANGULAR KNOB 1 Piece(s) 8 Day(s) 10M1222Blind Hole6041

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type Polygon Knob Material SCS13
Mounting Section Material SCS13 Polygonal Shape, Type Triangular knob Additional Function No
Knob Finishing Shot Blasted Mounting Section Finish No