(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Selected as a Good Design product by the Ministry of International Trade and Industry in 1991.
· Received the Special Prize of the Small and Medium Enterprise Agency Director General.
· Received the 2007 Long Life Design Award.
· High quality/high accuracy.
· Matte black soft impression.
· Easy to use long size.
Part Number |
---|
KLF-20-M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 154.79 | PLASTIC KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M5 | Female Thread | 10 | [Steel] SUM22L | - | Blind Hole | 20 | 25 |
Loading...
Main Body, Type | Round shape | Knob Material | Nylon 6 | Round Shape, Type | Cylindrical Shape |
---|---|---|---|---|---|
Side Machined | Dimple | Additional Function | No | Knob Finishing | No |
Mounting Section Finish | Trivalent Chromate |
Please check the type/dimensions/specifications of the part KLF-20-M5 in the Long Dimpled Knob_KLM/KLF series.
Part Number |
---|
KLF-20-M6 |
KLF-25-M8 |
KLF-32-M10 |
KLM-20-M5X10 |
KLM-20-M6X20 |
KLM-25-M8X25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 154.28 | 1 Piece(s) | 5 Day(s) | 10 | M6 | Female Thread | 15 | [Steel] SUM22L | - | Blind Hole | 20 | 25 | ||
฿ 199.36 | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 18 | [Steel] SUM22L | - | Blind Hole | 25 | 28 | ||
฿ 225.13 | 1 Piece(s) | 5 Day(s) | 10 | M10 | Female Thread | 20 | [Steel] SUM22L | - | Blind Hole | 32 | 32 | ||
฿ 185.79 | 1 Piece(s) | Same day | 10 | M5 | Male thread | 10 | [Steel] SS400 | No | - | 20 | 25 | ||
฿ 136.92 | 1 Piece(s) | 5 Day(s) | 10 | M6 | Male thread | 20 | [Steel] SS400 | No | - | 20 | 25 | ||
฿ 191.84 | 1 Piece(s) | 5 Day(s) | 10 | M8 | Male thread | 25 | [Steel] SS400 | No | - | 25 | 28 |
How can we improve?
How can we improve?