(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Designed taking into account the seven principles of universal design. It is easy to handle and easy to operate.
Part Number |
---|
KUDF-16-M3-BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 154.93 | PLASTIC KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M3 | Female Thread | 5 | [Steel] S45C | - | Blind Hole | 16 | 12.5 | (BK) Dark Gray+Black |
Loading...
Main Body, Type | Polygon | Knob Material | Nylon 6 | Polygonal Shape, Type | Triangular knob |
---|---|---|---|---|---|
Additional Function | Universal design | Knob Finishing | No | Mounting Section Finish | Trivalent Chromate |
Please check the type/dimensions/specifications of the part KUDF-16-M3-BK in the Plastic Mini-Knobs _KUDM/KUDF series.
Part Number |
---|
KUDF-16-M3-BL |
KUDF-16-M3-OR |
KUDF-16-M3-SG |
KUDF-16-M3-YW |
KUDF-16-M4-BK |
KUDF-16-M4-BL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 146.93 | 1 Piece(s) | 8 Day(s) | 10 | M3 | Female Thread | 5 | [Steel] S45C | - | Blind Hole | 16 | 12.5 | (BL) Dark Gray+Blue | ||
฿ 161.09 | 1 Piece(s) | 5 Day(s) | 10 | M3 | Female Thread | 5 | [Steel] S45C | - | Blind Hole | 16 | 12.5 | (OR) Dark Gray+Orange | ||
฿ 161.09 | 1 Piece(s) | 5 Day(s) | 10 | M3 | Female Thread | 5 | [Steel] S45C | - | Blind Hole | 16 | 12.5 | (SG) Dark Grey+Silver Gray | ||
฿ 146.93 | 1 Piece(s) | 8 Day(s) | 10 | M3 | Female Thread | 5 | [Steel] S45C | - | Blind Hole | 16 | 12.5 | (YW) Dark Gray + Yellow | ||
฿ 156.86 | 1 Piece(s) | 5 Day(s) | 10 | M4 | Female Thread | 5 | [Steel] S45C | - | Blind Hole | 16 | 12.5 | (BK) Dark Gray+Black | ||
฿ 142.09 | 1 Piece(s) | 8 Day(s) | 10 | M4 | Female Thread | 5 | [Steel] S45C | - | Blind Hole | 16 | 12.5 | (BL) Dark Gray+Blue |
How can we improve?
How can we improve?