1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Ball _PB/PC (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 70.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plastic Ball Knob_PB/PC
Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Ball or Spherical
● Thread Size : M6, M8, M10 and M12
● Material : Phenol Resin and Melamine Resin
● Color : Black and Red
[Application]
Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on

 
Part Number
PB-20XM6-BK
PB-20XM6-RD
PB-20XM8-BK
PB-20XM8-RD
PB-25XM6-BK
PB-25XM6-RD
PB-25XM8-BK
PB-25XM8-RD
PB-30XM8-BK
PB-30XM8-RD
PB-30XM10-BK
PB-30XM10-RD
PB-35XM8-BK
PB-35XM8-RD
PB-35XM10-BK
PB-35XM10-RD
PB-40XM10-BK
PB-40XM10-RD
PB-40XM12-BKSALE
PB-40XM12-RD
PC-20XM6-BKSALE
PC-20XM6-RDSALE
PC-25XM6-BK
PC-25XM6-RD
PC-25XM8-BK
PC-25XM8-RD
PC-30XM8-BK
PC-30XM8-RD
PC-30XM10-BK
PC-30XM10-RD
PC-35XM8-BK
PC-35XM8-RD
PC-35XM10-BK
PC-35XM10-RD
PC-40XM10-RD
PC-40XM12-BK
PC-40XM12-RD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Length
(mm)
Knob Material Mounting Section Material Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)
Main Body Color

฿ 80.04

BALL KNOBS 1 Piece(s) 5 Day(s) 10M610Phenol ResinPhenol Resin2018Black

฿ 70.16

BALL KNOBS 1 Piece(s) 8 Day(s) 10M610Melamine Resin[Others] Melamine Resin2018Red

฿ 76.95

BALL KNOBS 1 Piece(s) 5 Day(s) 10M810Phenol ResinPhenol Resin2018Black

฿ 70.16

BALL KNOBS 1 Piece(s) 8 Day(s) 10M810Melamine Resin[Others] Melamine Resin2018Red

฿ 82.41

BALL KNOBS 1 Piece(s) 5 Day(s) 10M610Phenol ResinPhenol Resin2523Black

฿ 76.23

BALL KNOBS 1 Piece(s) 8 Day(s) 10M610Melamine Resin[Others] Melamine Resin2523Red

฿ 82.44

BALL KNOBS 1 Piece(s) 5 Day(s) 10M812Phenol ResinPhenol Resin2523Black

฿ 76.23

BALL KNOBS 1 Piece(s) 8 Day(s) 10M812Melamine Resin[Others] Melamine Resin2523Red

฿ 95.36

BALL KNOBS 1 Piece(s) 5 Day(s) 10M816Phenol ResinPhenol Resin3028Black

฿ 95.62

BALL KNOBS 1 Piece(s) 5 Day(s) 10M816Melamine Resin[Others] Melamine Resin3028Red

฿ 93.80

BALL KNOBS 1 Piece(s) 5 Day(s) 10M1018Phenol ResinPhenol Resin3028Black

฿ 87.63

BALL KNOBS 1 Piece(s) 8 Day(s) 10M1018Melamine Resin[Others] Melamine Resin3028Red

฿ 113.49

BALL KNOBS 1 Piece(s) 5 Day(s) 10M816Phenol ResinPhenol Resin3532Black

฿ 111.07

BALL KNOBS 1 Piece(s) 5 Day(s) 10M816Melamine Resin[Others] Melamine Resin3532Red

฿ 109.10

BALL KNOBS 1 Piece(s) 5 Day(s) 10M1018Phenol ResinPhenol Resin3532Black

฿ 111.07

BALL KNOBS 1 Piece(s) 5 Day(s) 10M1018Melamine Resin[Others] Melamine Resin3532Red

฿ 133.35

BALL KNOBS 1 Piece(s) 5 Day(s) 10M1018Phenol ResinPhenol Resin4037Black

฿ 128.39

BALL KNOBS 1 Piece(s) 8 Day(s) 10M1018Melamine Resin[Others] Melamine Resin4037Red

฿ 135.60

฿ 65.21

NBK BALL KNOBS 1 Piece(s) Same day 10M1218Phenol ResinPhenol Resin4037Black

฿ 135.60

BALL KNOBS 1 Piece(s) 5 Day(s) 10M1218Melamine Resin[Others] Melamine Resin4037Red

฿ 78.59

฿ 44.07

NBK BALL KNOBS 1 Piece(s) Same day 10M610Phenol ResinBrass2018Black

฿ 96.28

฿ 46.54

NBK BALL KNOBS 1 Piece(s) Same day 10M610Melamine ResinBrass2018Red

฿ 113.85

NBK BALL KNOBS 1 Piece(s) 5 Day(s) 10M610Phenol ResinBrass2523Black

฿ 116.27

BALL KNOBS 1 Piece(s) 5 Day(s) 10M610Melamine ResinBrass2523Red

฿ 127.15

BALL KNOBS 1 Piece(s) 5 Day(s) 10M812Phenol ResinBrass2523Black

฿ 130.18

BALL KNOBS 1 Piece(s) 5 Day(s) 10M812Melamine ResinBrass2523Red

฿ 138.55

BALL KNOBS 1 Piece(s) 5 Day(s) 10M812Phenol ResinBrass3028Black

฿ 141.57

BALL KNOBS 1 Piece(s) 5 Day(s) 10M812Melamine ResinBrass3028Red

฿ 147.62

BALL KNOBS 1 Piece(s) 5 Day(s) 10M1015Phenol ResinBrass3028Black

฿ 150.64

BALL KNOBS 1 Piece(s) 5 Day(s) 10M1015Melamine ResinBrass3028Red

฿ 153.40

BALL KNOBS 1 Piece(s) 5 Day(s) 10M812Phenol ResinBrass3532Black

฿ 157.03

BALL KNOBS 1 Piece(s) 5 Day(s) 10M812Melamine ResinBrass3532Red

฿ 168.52

BALL KNOBS 1 Piece(s) 5 Day(s) 10M1015Phenol ResinBrass3532Black

฿ 166.10

BALL KNOBS 1 Piece(s) 5 Day(s) 10M1015Melamine ResinBrass3532Red

฿ 228.29

BALL KNOBS 1 Piece(s) 5 Day(s) 10M1015Melamine ResinBrass4037Red

฿ 240.82

BALL KNOBS 1 Piece(s) 5 Day(s) 10M1215Phenol ResinBrass4037Black

฿ 240.82

BALL KNOBS 1 Piece(s) 5 Day(s) 10M1215Melamine ResinBrass4037Red

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type Round shape Round Shape, Type Ball
Additional Function No Tapped, Round Hole Machining Blind Hole Knob Finishing No
Mounting Section Finish No