1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pure Touch Knob _EBP

Pure Touch Knob _EBP
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 324.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rubber double molded on the surface of a plastic body. Soft touch. Beautiful matte control knob.

 
Part Number
EBP-1-RSALE
EBP-3-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 324.61

฿ 177.37

PURE TOUCH BAR POINTER KNOB 1 Piece(s) Same day 1034.921.6

฿ 625.00

PURE TOUCH BAR POINTER KNOB 1 Piece(s) 15 Day(s) 1047.625.4

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. 6 Mounting Section Type Round hole Mounting Section Length(mm) 14
Main Body, Type Round shape Knob Material Plastic Main Body + Plastic Rubber Double Molded Round Shape, Type Control Knob
Mounting Section Material Brass Set Screw Flat Machining Presence (1 place) Additional Function With Guidelines
Tapped, Round Hole Machining Blind Hole Knob Finishing No Mounting Section Finish Trivalent Chromate