(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rubber double molded on the surface of a plastic body. Soft touch.
Part Number |
---|
KWF-50-M8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Outer Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 373.99 | PLASTIC KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 12.5 | Brass | - | Blind Hole | 50 |
Loading...
Main Body, Type | Polygon | Knob Material | Polypropylene + Plastic Rubber | Polygonal Shape, Type | Pentagon Knob |
---|---|---|---|---|---|
Additional Function | No | Knob Finishing | No | Mounting Section Finish | Trivalent Chromate |
Main Body Height(mm) | 28 |
Please check the type/dimensions/specifications of the part KWF-50-M8 in the Pure Touch Clamp Knob_KWM/KWF series.
Part Number |
---|
KWF-60-M10 |
KWM-40-M6X15 |
KWM-40-M6X25 |
KWM-50-M8X25 |
KWM-50-M8X30 |
KWM-60-M10X40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Outer Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 399.90 | 1 Piece(s) | 5 Day(s) | 10 | M10 | Female Thread | 12.5 | Brass | - | Blind Hole | 60 | ||
฿ 425.00 | 1 Piece(s) | 15 Day(s) | 10 | M6 | Male thread | 15 | [Steel] SUM24L | No | - | 40 | ||
฿ 400.92 | 1 Piece(s) | 5 Day(s) | 10 | M6 | Male thread | 25 | [Steel] SUM24L | No | - | 40 | ||
฿ 457.32 | 1 Piece(s) | 8 Day(s) | 10 | M8 | Male thread | 25 | [Steel] SUM24L | No | - | 50 | ||
฿ 623.48 | 1 Piece(s) | 8 Day(s) | 10 | M8 | Male thread | 30 | [Steel] SUM24L | No | - | 50 | ||
฿ 827.24 | 1 Piece(s) | 5 Day(s) | 10 | M10 | Male thread | 40 | [Steel] SUM24L | No | - | 60 |
How can we improve?
How can we improve?