1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Pure Touch Clamp Knob_KPM/KPF (KPF-43-M6)

PURE TOUCH CLAMP KNOB

Pure Touch Clamp Knob_KPM/KPF (KPF-43-M6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rubber double molded on the surface of a plastic body. Soft touch.

 
Part Number
KPF-43-M6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section Length
(mm)
Mounting Section Material Threaded End Machining Tapped, Round Hole Machining Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 427.34

PURE TOUCH CLAMP KNOB 1 Piece(s) 5 Day(s) 10M6Female Thread16Brass-Blind Hole4356

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Knob Material Polypropylene + Plastic Rubber Round Shape, Type Cylindrical Shape
Side Machined Dimple Additional Function No Knob Finishing No
Mounting Section Finish Trivalent Chromate

Please check the type/dimensions/specifications of the part KPF-43-M6 in the Pure Touch Clamp Knob_KPM/KPF series.

Products with similar specification

Part Number
KPF-48-M8
KPM-43-M6X35
KPM-48-M8X35
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section Length
(mm)
Mounting Section Material Threaded End Machining Tapped, Round Hole Machining Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 531.51

1 Piece(s) 5 Day(s) 10M8Female Thread20Brass-Blind Hole4862

฿ 598.07

1 Piece(s) 8 Day(s) 10M6Male thread35[Steel] SUM24LNo-4356

฿ 808.95

1 Piece(s) 8 Day(s) 10M8Male thread35[Steel] SUM24LNo-4862