(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality and human design knob.
[Features]
·3 types: male screw KRM, KRMS/female screw KRF, KRFS/reamed hole KRR.
·Reamed KRR hubs have guide holes for fixing pins.
·Abundant screw sizes of M4-M10.
·You can select the type and the material of the screw part by the product code.
·Applying too much force when tightening may cause damage. Make sure that the resin cap and screw are firmly attached, and do not overtighten.
[Applications]
·When you want to install and remove screws without tools.
Part Number |
---|
KRF-32-M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Threaded End Machining | Set Screw Flat Machining | Tapped, Round Hole Machining | Mounting Section Finish | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 159.45 ฿ 72.65 | NBK PLASTIC KNOBS | 1 Piece(s) | Same day | 10 | M5 | Female Thread | 10 | [Steel] SUM22L | - | - | Blind Hole | Trivalent Chromate | 32 | 22 |
Loading...
Main Body, Type | Round shape | Knob Material | Nylon 6 | Round Shape, Type | Cylindrical Shape |
---|---|---|---|---|---|
Side Machined | Dimple | Additional Function | No | Knob Finishing | No |
Please check the type/dimensions/specifications of the part KRF-32-M5 in the Dimple Knob_KRM/KRF/KRR series.
Part Number |
---|
KRF-25-M4 |
KRF-40-M6 |
KRF-50-M8 |
KRF-63-M10 |
KRFS-32-M5 |
KRFS-40-M6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Threaded End Machining | Set Screw Flat Machining | Tapped, Round Hole Machining | Mounting Section Finish | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 155.21 | 1 Piece(s) | 5 Day(s) | 10 | M4 | Female Thread | 8 | [Steel] SUM22L | - | - | Blind Hole | Trivalent Chromate | 25 | 19 | ||
฿ 200.57 | 1 Piece(s) | 5 Day(s) | 10 | M6 | Female Thread | 15 | [Steel] SUM22L | - | - | Blind Hole | Trivalent Chromate | 40 | 25 | ||
฿ 238.10 | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 18 | [Steel] SUM22L | - | - | Blind Hole | Trivalent Chromate | 50 | 30 | ||
฿ 288.40 | 1 Piece(s) | 5 Day(s) | 10 | M10 | Female Thread | 20 | [Steel] SUM22L | - | - | Blind Hole | Trivalent Chromate | 63 | 35 | ||
฿ 232.01 | 1 Piece(s) | 5 Day(s) | 10 | M5 | Female Thread | 10 | [Stainless Steel] SUS303 | - | - | Blind Hole | No | 32 | 22 | ||
฿ 230.86 | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | 15 | [Stainless Steel] SUS303 | - | - | Blind Hole | No | 40 | 25 |
How can we improve?
How can we improve?