1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Flanged Knob_EAM

Flanged Knob_EAM
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 235.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Material is phenolic resin.

 
Part Number
EAM-12SALE
EAM-21SALE
EAM-25SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Length
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 235.74

฿ 91.35

NBK PLASTIC RIMMED KNOB 1 Piece(s) Same day 10111214

฿ 320.52

฿ 179.23

NBK PLASTIC RIMMED KNOB 1 Piece(s) Same day 10132116

฿ 252.91

฿ 163.96

NBK PLASTIC RIMMED KNOB 1 Piece(s) Same day 10142517

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. 6.1 Mounting Section Type Round hole Main Body, Type Round shape
Knob Material Phenol Resin Round Shape, Type Control Knob Mounting Section Material Brass
Set Screw Flat Machining Presence (2 place) Side Machined Dimple Additional Function With symbol mark
Tapped, Round Hole Machining Blind Hole Knob Finishing No Mounting Section Finish No