1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Knob_KVMS/KVFS

Stainless Steel Knob_KVMS/KVFS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 299.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel bar knob which can handle a lot of force.

 
Part Number
KVFS-25-M6
KVFS-30-M8
KVMS-25-M6X16
KVMS-25-M6X20
KVMS-25-M6X25
KVMS-30-M8X16
KVMS-30-M8X20
KVMS-30-M8X25
KVMS-30-M8X32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section Length
(mm)
Threaded End Machining Tapped, Round Hole Machining Main Body Height
(mm)
Size of Knob Area

฿ 299.82

STAINLESS STEEL BAR KNOB 1 Piece(s) 5 Day(s) 10M6Female Thread7-Blind Hole1025X8

฿ 362.78

STAINLESS STEEL BAR KNOB 1 Piece(s) 5 Day(s) 10M8Female Thread9-Blind Hole1230X10

฿ 571.35

STAINLESS STEEL BAR KNOB 1 Piece(s) 5 Day(s) 10M6Male thread16No-1025X8

฿ 582.29

STAINLESS STEEL BAR KNOB 1 Piece(s) 8 Day(s) 10M6Male thread20No-1025X8

฿ 590.71

STAINLESS STEEL BAR KNOB 1 Piece(s) 5 Day(s) 10M6Male thread25No-1025X8

฿ 697.48

STAINLESS STEEL BAR KNOB 1 Piece(s) 5 Day(s) 10M8Male thread16No-1230X10

฿ 694.51

STAINLESS STEEL BAR KNOB 1 Piece(s) 8 Day(s) 10M8Male thread20No-1230X10

฿ 699.66

STAINLESS STEEL BAR KNOB 1 Piece(s) 8 Day(s) 10M8Male thread25No-1230X10

฿ 728.48

STAINLESS STEEL BAR KNOB 1 Piece(s) 5 Day(s) 10M8Male thread32No-1230X10

Loading...

  1. 1

Basic Information

Main Body, Type T-shaped Knob Knob Material Sintered Alloy(Stainless) Mounting Section Material SUS304
T Shape, Type Bar Knob Additional Function No Knob Finishing No
Mounting Section Finish No