(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is made of stainless steel and has excellent corrosion resistance.
Part Number |
---|
KEHS-40XK8 |
KEHS-40XM8 |
KEHS-40XR8 |
KEHS-50XK10 |
KEHS-50XM10 |
KEHS-50XR10 |
KEHS-60XK12 |
KEHS-60XM12 |
KEHS-60XR12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Set Screw Flat Machining | Tapped, Round Hole Machining | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,446.21 ฿ 794.40 | NBK STAINLESS STEEL HAND KNOB | 1 Piece(s) | Same day | 10 | M8 | Female Thread | 13 | - | Through Hole | 40 | 30.5 | ||
฿ 1,352.46 | STAINLESS STEEL HAND KNOB | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 12 | - | Blind Hole | 40 | 30.5 | ||
฿ 1,348.58 | STAINLESS STEEL HAND KNOB | 1 Piece(s) | 8 Day(s) | 10 | 8 | Round hole | 12 | No | Blind Hole / Reamer Hole | 40 | 30.5 | ||
฿ 2,076.91 | STAINLESS STEEL HAND KNOB | 1 Piece(s) | 5 Day(s) | 10 | M10 | Female Thread | 16 | - | Through Hole | 50 | 34 | ||
฿ 2,008.26 | STAINLESS STEEL HAND KNOB | 1 Piece(s) | 5 Day(s) | 10 | M10 | Female Thread | 15 | - | Blind Hole | 50 | 34 | ||
฿ 2,023.12 | STAINLESS STEEL HAND KNOB | 1 Piece(s) | 8 Day(s) | 10 | 10 | Round hole | 15 | No | Blind Hole / Reamer Hole | 50 | 34 | ||
฿ 2,967.89 | STAINLESS STEEL HAND KNOB | 1 Piece(s) | 8 Day(s) | 10 | M12 | Female Thread | 20 | - | Through Hole | 60 | 39 | ||
฿ 2,841.55 | STAINLESS STEEL HAND KNOB | 1 Piece(s) | 8 Day(s) | 10 | M12 | Female Thread | 18 | - | Blind Hole | 60 | 39 | ||
฿ 2,904.69 | STAINLESS STEEL HAND KNOB | 1 Piece(s) | 5 Day(s) | 10 | 12 | Round hole | 18 | No | Blind Hole / Reamer Hole | 60 | 39 |
Loading...
Main Body, Type | Round shape | Knob Material | SUS303 | Round Shape, Type | Cylindrical Shape |
---|---|---|---|---|---|
Mounting Section Material | SUS303 | Side Machined | Dimple | Additional Function | No |
Knob Finishing | Shot Blasted | Mounting Section Finish | No |
How can we improve?
How can we improve?