1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Ball_KGB

Rubber Ball_KGB
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 142.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is made of rubber and has a soft texture.

 
Part Number
KGB-20XM6
KGB-25XM8
KGB-32XM10SALE
KGB-40XM12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Length
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 142.71

NBK GUM BALL KNOB 1 Piece(s) Same day 10M6102018

฿ 148.32

GUM BALL KNOB 1 Piece(s) 5 Day(s) 10M812.52522.5

฿ 251.26

฿ 127.39

NBK GUM BALL KNOB 1 Piece(s) Same day 10M10163229

฿ 411.86

GUM BALL KNOB 1 Piece(s) 5 Day(s) 10M12204036

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type Round shape Knob Material EPDM
Round Shape, Type Ball Mounting Section Material S45C Additional Function No
Tapped, Round Hole Machining Blind Hole Knob Finishing No Mounting Section Finish Trivalent Chromate
Main Body Color Matt Black