1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp Knob_KXM/KXF

Clamp Knob_KXM/KXF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 960.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Normally, the knob rotates free with no serration connected. If you hold down the knob, the serrations will engage and the screw can be adjusted.

 
Part Number
KXF-40-M6
KXF-40-M8
KXF-50-M8
KXF-50-M10
KXFS-40-M6
KXFS-40-M8
KXFS-50-M8
KXFS-50-M10
KXM-40-M6X20
KXM-40-M6X25
KXM-40-M6X32
KXM-40-M6X40
KXM-40-M8X20
KXM-40-M8X25
KXM-40-M8X32
KXM-40-M8X40
KXM-50-M8X25
KXM-50-M8X32
KXM-50-M8X40
KXM-50-M8X50
KXM-50-M10X25
KXM-50-M10X32
KXM-50-M10X40
KXM-50-M10X50
KXMS-40-M6X20
KXMS-40-M6X25
KXMS-40-M6X32
KXMS-40-M6X40
KXMS-40-M8X20
KXMS-40-M8X25
KXMS-40-M8X32
KXMS-40-M8X40
KXMS-50-M8X25
KXMS-50-M8X32
KXMS-50-M8X40
KXMS-50-M8X50
KXMS-50-M10X25
KXMS-50-M10X32
KXMS-50-M10X40
KXMS-50-M10X50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section Length
(mm)
Mounting Section Material Threaded End Machining Tapped, Round Hole Machining Mounting Section Finish Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 960.21

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M6Female Thread11[Steel] SUM22L-Blind HoleBlack Oxide Coating4037

฿ 970.43

CLAMP KNOB 1 Piece(s) 5 Day(s) 10M8Female Thread11[Steel] SUM22L-Blind HoleBlack Oxide Coating4037

฿ 1,031.16

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Female Thread14[Steel] SUM22L-Blind HoleBlack Oxide Coating5042

฿ 1,031.78

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M10Female Thread14[Steel] SUM22L-Blind HoleBlack Oxide Coating5042

฿ 1,281.91

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M6Female Thread11[Stainless Steel] SUS303-Blind HoleNo4037

฿ 1,281.60

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Female Thread11[Stainless Steel] SUS303-Blind HoleNo4037

฿ 1,384.91

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Female Thread14[Stainless Steel] SUS303-Blind HoleNo5042

฿ 1,385.53

CLAMP KNOB 1 Piece(s) 9 Day(s) 10M10Female Thread14[Stainless Steel] SUS303-Blind HoleNo5042

฿ 979.43

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M6Male thread20[Steel] SUM22LNo-Black Oxide Coating4037

฿ 988.50

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M6Male thread25[Steel] SUM22LNo-Black Oxide Coating4037

฿ 993.34

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M6Male thread32[Steel] SUM22LNo-Black Oxide Coating4037

฿ 1,002.41

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M6Male thread40[Steel] SUM22LNo-Black Oxide Coating4037

฿ 980.36

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Male thread20[Steel] SUM22LNo-Black Oxide Coating4037

฿ 989.43

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Male thread25[Steel] SUM22LNo-Black Oxide Coating4037

฿ 994.27

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Male thread32[Steel] SUM22LNo-Black Oxide Coating4037

฿ 1,003.34

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Male thread40[Steel] SUM22LNo-Black Oxide Coating4037

฿ 1,071.78

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Male thread25[Steel] SUM22LNo-Black Oxide Coating5042

฿ 1,085.69

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Male thread32[Steel] SUM22LNo-Black Oxide Coating5042

฿ 1,090.52

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Male thread40[Steel] SUM22LNo-Black Oxide Coating5042

฿ 1,104.43

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Male thread50[Steel] SUM22LNo-Black Oxide Coating5042

฿ 1,072.40

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M10Male thread25[Steel] SUM22LNo-Black Oxide Coating5042

฿ 1,086.31

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M10Male thread32[Steel] SUM22LNo-Black Oxide Coating5042

฿ 1,091.14

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M10Male thread40[Steel] SUM22LNo-Black Oxide Coating5042

฿ 1,105.05

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M10Male thread50[Steel] SUM22LNo-Black Oxide Coating5042

฿ 1,347.09

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M6Male thread20[Stainless Steel] SUS303No-No4037

฿ 1,371.53

CLAMP KNOB 1 Piece(s) 5 Day(s) 10M6Male thread25[Stainless Steel] SUS303No-No4037

฿ 1,388.21

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M6Male thread32[Stainless Steel] SUS303No-No4037

฿ 1,416.03

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M6Male thread40[Stainless Steel] SUS303No-No4037

฿ 1,348.02

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Male thread20[Stainless Steel] SUS303No-No4037

฿ 1,361.93

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Male thread25[Stainless Steel] SUS303No-No4037

฿ 1,389.14

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Male thread32[Stainless Steel] SUS303No-No4037

฿ 1,427.49

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Male thread40[Stainless Steel] SUS303No-No4037

฿ 1,485.39

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Male thread25[Stainless Steel] SUS303No-No5042

฿ 1,518.05

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Male thread32[Stainless Steel] SUS303No-No5042

฿ 1,554.33

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Male thread40[Stainless Steel] SUS303No-No5042

฿ 1,605.13

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M8Male thread50[Stainless Steel] SUS303No-No5042

฿ 1,486.01

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M10Male thread25[Stainless Steel] SUS303No-No5042

฿ 1,518.67

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M10Male thread32[Stainless Steel] SUS303No-No5042

฿ 1,554.95

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M10Male thread40[Stainless Steel] SUS303No-No5042

฿ 1,605.74

CLAMP KNOB 1 Piece(s) 8 Day(s) 10M10Male thread50[Stainless Steel] SUS303No-No5042

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Knob Material Nylon 6 Polygonal Shape, Type Pentagon Knob
Additional Function Serrations Knob Finishing No