1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Clamp Knob _KQC

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Quick Clamp Knob _KQC
  • Quick Clamp Knob _KQC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 605.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Even long screws can be tightened quickly.

[Features]
· It can be tightened quickly, even with long screws.
· Please screw in the screw vertically straight into a hole and tighten it.
· If the tightening length (A) of the screw is shorter than the extension height (H), you can not achieve sufficient tightness.
· When designing, please ensure the screw tightening length (A) is not less than the total height (H) of the knob

 
Part Number
KQC-24XM6SALE
KQC-30XM8SALE
KQC-36XM10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Length
(mm)
Knob Material Mounting Section Material Knob Finishing Mounting Section Finish Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)

฿ 605.90

฿ 320.64

NBK METAL KNOBS 1 Piece(s) Same day 10M614[Steel] S35C[Steel] S35CBlack Oxide CoatingBlack Oxide Coating2414

฿ 781.25

฿ 415.23

NBK METAL KNOBS 1 Piece(s) Same day 10M817[Steel] S35C[Steel] S35CBlack Oxide CoatingBlack Oxide Coating3017

฿ 982.38

METAL KNOBS 1 Piece(s) 5 Day(s) 10M1020[Steel] S35C[Steel] S35CBlack Oxide CoatingBlack Oxide Coating3620

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type Round shape Round Shape, Type Cylindrical Shape
Side Machined Knurling Additional Function Quick Clamp Tapped, Round Hole Machining Through Hole