(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Beautiful finish by polishing.
Part Number |
---|
KAH-40XK8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Set Screw Flat Machining | Tapped, Round Hole Machining | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 827.86 | METAL KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 15 | - | Through Hole | 40 | 25 |
Loading...
Main Body, Type | Polygon | Knob Material | Aluminum Alloy | Mounting Section Material | Aluminum Alloy |
---|---|---|---|---|---|
Polygonal Shape, Type | Pentagon Knob | Additional Function | No | Knob Finishing | Polishing |
Mounting Section Finish | No |
Please check the type/dimensions/specifications of the part KAH-40XK8 in the Aluminum Handle_KAH series.
Part Number |
---|
KAH-40XM8 |
KAH-40XR8 |
KAH-50XK10 |
KAH-50XM10 |
KAH-50XR10 |
KAH-60XK12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Set Screw Flat Machining | Tapped, Round Hole Machining | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 702.92 | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 15 | - | Blind Hole | 40 | 25 | ||
฿ 829.56 | 1 Piece(s) | 5 Day(s) | 10 | 8 | Round hole | 15 | No | Reamer Hole / Blind Hole | 40 | 25 | ||
฿ 1,097.93 | 1 Piece(s) | 5 Day(s) | 10 | M10 | Female Thread | 20 | - | Through Hole | 50 | 32 | ||
฿ 894.25 | 1 Piece(s) | 5 Day(s) | 10 | M10 | Female Thread | 18 | - | Blind Hole | 50 | 32 | ||
฿ 1,055.71 | 1 Piece(s) | 5 Day(s) | 10 | 10 | Round hole | 18 | No | Reamer Hole / Blind Hole | 50 | 32 | ||
฿ 1,249.04 | 1 Piece(s) | 5 Day(s) | 10 | M12 | Female Thread | 26 | - | Through Hole | 60 | 40 |
How can we improve?
How can we improve?