(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Reaming holes that are finished. Hexagon socket set screws for attaching to all products are included.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Length (mm) | Additional Function | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 653.84 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 8 Day(s) | 10 | 5 | 16 | [With Scale] With Guidelines | 22 | 22 | With Indicator | ||
฿ 540.28 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 5 Day(s) | 10 | 5 | 16 | No | 22 | 22 | Plain | ||
฿ 856.84 ฿ 480.09 | NBK ALUMINUM CONTROL KNOB | 1 Piece(s) | Same day | 10 | 5 | 16 | [With Scale] With Scale | 22 | 22 | With Scale | ||
฿ 767.40 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 | [With Scale] With Guidelines | 27 | 26 | With Indicator | ||
฿ 634.37 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 | No | 27 | 26 | Plain | ||
฿ 919.18 ฿ 510.24 | NBK ALUMINUM CONTROL KNOB | 1 Piece(s) | Same day | 10 | 6 | 20 | [With Scale] With Scale | 27 | 26 | With Scale | ||
฿ 950.27 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 8 Day(s) | 10 | 6 | 24 | [With Scale] With Guidelines | 34 | 30 | With Indicator | ||
฿ 831.14 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 9 Day(s) | 10 | 6 | 24 | No | 34 | 30 | Plain | ||
฿ 1,078.05 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 8 Day(s) | 10 | 6 | 24 | [With Scale] With Scale | 34 | 30 | With Scale | ||
฿ 949.25 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 8 Day(s) | 10 | 8 | 24 | [With Scale] With Guidelines | 34 | 30 | With Indicator | ||
฿ 830.12 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 8 Day(s) | 10 | 8 | 24 | No | 34 | 30 | Plain | ||
฿ 1,118.64 ฿ 671.30 | NBK ALUMINUM CONTROL KNOB | 1 Piece(s) | Same day | 10 | 8 | 24 | [With Scale] With Scale | 34 | 30 | With Scale | ||
฿ 1,274.00 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 8 Day(s) | 10 | 8 | 28 | [With Scale] With Guidelines | 42 | 34 | With Indicator | ||
฿ 1,195.99 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 8 Day(s) | 10 | 8 | 28 | No | 42 | 34 | Plain | ||
฿ 1,434.85 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 8 Day(s) | 10 | 8 | 28 | [With Scale] With Scale | 42 | 34 | With Scale | ||
฿ 1,275.02 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 5 Day(s) | 10 | 10 | 28 | [With Scale] With Guidelines | 42 | 34 | With Indicator | ||
฿ 1,195.39 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 8 Day(s) | 10 | 10 | 28 | No | 42 | 34 | Plain | ||
฿ 1,434.85 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 5 Day(s) | 10 | 10 | 28 | [With Scale] With Scale | 42 | 34 | With Scale |
Loading...
Mounting Section Type | Round hole | Main Body, Type | Round shape | Knob Material | Aluminum Alloy |
---|---|---|---|---|---|
Round Shape, Type | Control Knob | Mounting Section Material | Aluminum Alloy | Set Screw Flat Machining | Presence (1 place) |
Side Machined | Knurling | Tapped, Round Hole Machining | Through Hole / Reamer Hole | Knob Finishing | Alumite |
Mounting Section Finish | Alumite |
How can we improve?
How can we improve?