(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Reaming holes that are finished. Hexagon socket set screws for attaching to all products are included.
Part Number |
---|
ECX-22XR5 |
ECX-27XR6 |
ECX-34XR6 |
ECX-34XR8 |
ECX-42XR8 |
ECX-42XR10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Length (mm) | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 631.64 ฿ 379.11 | NBK ALUMINUM CONTROL KNOB | 1 Piece(s) | Same day | 10 | 5 | 9 | 22 | 15 | ||
฿ 622.99 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 5 Day(s) | 10 | 6 | 11 | 27 | 17 | ||
฿ 739.65 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 5 Day(s) | 10 | 6 | 14 | 34 | 20 | ||
฿ 740.67 ฿ 412.78 | NBK ALUMINUM CONTROL KNOB | 1 Piece(s) | Same day | 10 | 8 | 14 | 34 | 20 | ||
฿ 1,053.88 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 8 Day(s) | 10 | 8 | 17 | 42 | 23 | ||
฿ 1,052.85 | ALUMINUM CONTROL KNOB | 1 Piece(s) | 8 Day(s) | 10 | 10 | 17 | 42 | 23 |
Loading...
Mounting Section Type | Round hole | Main Body, Type | Round shape | Knob Material | Aluminum Alloy |
---|---|---|---|---|---|
Round Shape, Type | Control Knob | Mounting Section Material | Aluminum Alloy | Set Screw Flat Machining | Presence (1 place) |
Side Machined | Knurling | Additional Function | With symbol mark | Tapped, Round Hole Machining | Through Hole / Reamer Hole |
Knob Finishing | Alumite | Mounting Section Finish | Alumite |
How can we improve?
How can we improve?