1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

_31-KP-40 Kingpin-Less Caster for Heavy Weights

_31-KP-40 Kingpin-Less Caster for Heavy Weights
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,125.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with outstanding startability.

[Features]
· Swiveling performance is superior (swiveling performance is improved about 30% compared to the 400 series) thanks to use of a structure in which the wheel shaft is farther away from the swivel axis than in conventional items.
· Since the plate and the main body are attached by a special method in which a kingpin is not used, swiveling performance and strength are superior.
· The structure has few gaps meaning that dust, etc., cannot easily get into the swivel part.
· Thanks to its hardened steel construction, this product has excellent rigidity, is strong against vibration and shock, and features high load resistance.
· Thanks to its excellent rigidity and swivel performance, it is suitable in particular for tow trucks and situations where shocks occur easily.

Part Number
SUG-31-KP-406-PSE
SUG-31-KP-408-PSE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)

฿ 11,125.00

CASTERS 1 Piece(s) 16 Day(s) 10195485.1152

฿ 14,542.00

CASTERS 1 Piece(s) 16 Day(s) 10247568.4203

Loading...

  1. 1

Basic Information

Caster Type Plate Type Free-Moving Vehicle Load Range(daN) 485.01~750.00 Stopper (Detail) No
Wheel Material Solid elastomer Wheel Characteristics Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Fitting Material Steel
Mounting Hole Type Slotted Holes Mounting Hole Pitch, Long Length Direction L1(mm) 76.2(92.2) Mounting Hole Pitch, Short Length Direction W1(mm) 66.8(76.2)
Plate Length L(mm) 114.3 Plate Width W(mm) 101.6 Wheel Width B(mm) 51.6
Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift Load Category For Heavy Loads Wheel Brake No
Swivel Lock No Color Gray Wheel Lock No
4 Position Type No