1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster for Heavy Weights 800 Series Plate Type_800 (SUG-8-806-PSE)

CASTERS

Caster for Heavy Weights 800 Series Plate Type_800 (SUG-8-806-PSE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with outstanding startability.

[Features]
· Ergonomically designed with small starting and rolling resistances.
· The swivel part is a double ball bearing type that features good swiveling performance even when bearing loads.
· The swivel part has been processed for hardening and friction in the contact portion has been suppressed to enable a long term use.
· The swivel part is sealed and grease is sealed into the axle.
· A caster with a four-position swivel lock is also available

Part Number
SUG-8-806-PSE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Brake

฿ 20,883.00

CASTERS 1 Piece(s) 14 Day(s) 10Plate Type Free-Moving Vehicle206.4485.01~750.00No676.2152.4No

Loading...

  1. 1

Basic Information

Wheel Material Solid elastomer Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Fitting Material Steel
Mounting Hole Type Slotted Holes Mounting Hole Pitch, Long Length Direction L1(mm) 125.4(133.3) Mounting Hole Pitch, Short Length Direction W1(mm) 61.9(85.7)
Plate Length L(mm) 158.8 Plate Width W(mm) 114.3 Wheel Width B(mm) 63.5
Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift Load Category For Heavy Loads Swivel Lock No
Color Gray Wheel Lock No 4 Position Type No