1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster for Heavy Weights 70 Series Plate Type_70 (Part Number)

Caster for Heavy Weights 70 Series Plate Type_70
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,881.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with outstanding startability.

[Features]
· Ergonomically designed with small starting and rolling resistances.
· The swivel part is a double ball bearing type that features good swiveling performance even when bearing loads.
· The swivel part has been processed for hardening and friction in the contact portion has been suppressed to enable a long term use.
· Includes a string guard that prevents foreign matter from entering the wheel or bearing.
· A caster with a four-position swivel lock is also available as a built-to-order option.
· Can also be mounted to models with a brake.

Part Number
SUG-31-74-PSE
SUG-31-74B-PSE
SUG-31-74R-PSE
SUG-31-75-PSE
SUG-31-75B-PSE
SUG-31-75R-PSE
SUG-31-76-PSE
SUG-31-76B-PSE
SUG-31-76R-PSE
SUGT-76-PSE
SUGT-76B-PSE
SUGT-76R-PSE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Stopper (Detail) Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Brake

฿ 3,956.16

CASTERS 1 Piece(s) 19 Day(s) 10Plate Type Free-Moving Vehicle141.3NoSlotted Holes76.2(92.1)66.7(76.2)114.3101.6101.6No

฿ 8,241.67

CASTERS 1 Piece(s) 21 Day(s) 10Plate Type Free-Moving Vehicle141.3With Rotation StopperSlotted Holes76.2(92.1)66.7(76.2)114.3101.6101.6Presence

฿ 3,881.27

CASTERS 1 Piece(s) 12 Day(s) 10Plate Type, Fixed Wheel141.3NoSlotted Holes76.2(92.1)66.7(76.2)114.3101.6101.6No

฿ 4,387.34

CASTERS 1 Piece(s) 12 Day(s) 10Plate Type Free-Moving Vehicle168.3NoSlotted Holes76.2(92.1)66.7(76.2)114.3101.6127No

฿ 5,645.40

CASTERS 1 Piece(s) 1 Day(s) 10Plate Type Free-Moving Vehicle168.3With Rotation StopperSlotted Holes76.2(92.1)66.7(76.2)114.3101.6127Presence

฿ 4,112.95

CASTERS 1 Piece(s) 14 Day(s) 10Plate Type, Fixed Wheel168.3NoSlotted Holes76.2(92.1)66.7(76.2)114.3101.6127No

฿ 9,908.33

CASTERS 1 Piece(s) 21 Day(s) 10Plate Type Free-Moving Vehicle192.1NoSlotted Holes76.2(92.1)66.7(76.2)114.3101.6152.4No

฿ 5,916.07

CASTERS 1 Piece(s) 12 Day(s) 10Plate Type Free-Moving Vehicle192.1With Rotation StopperSlotted Holes76.2(92.1)66.7(76.2)114.3101.6152.4Presence

฿ 9,125.00

CASTERS 1 Piece(s) 21 Day(s) 10Plate Type, Fixed Wheel192.1NoSlotted Holes76.2(92.1)66.7(76.2)114.3101.6152.4No

฿ 7,052.82

CASTERS 1 Piece(s) 19 Day(s) 10Plate Type Free-Moving Vehicle192.1NoRound hole9090120120152.4No

฿ 7,915.17

CASTERS 1 Piece(s) 10 Day(s) 10Plate Type Free-Moving Vehicle192.1With Rotation StopperRound hole9090120120152.4Presence

฿ 6,974.42

CASTERS 1 Piece(s) 19 Day(s) 10Plate Type, Fixed Wheel192.1NoRound hole1005613793152.4No

Loading...

  1. 1

Basic Information

Load Range(daN) 220.01~320.00 Allowable Load(daN) 264.6 Wheel Material Solid elastomer
Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Fitting Material Steel Wheel Width B(mm) 34.9
Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift Load Category For Heavy Loads Swivel Lock No
Color Gray Wheel Lock No 4 Position Type No