(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster with outstanding startability.
[Features]
· Ergonomically designed with small starting and rolling resistances.
· The swivel part is a double ball bearing type that features good swiveling performance even when bearing loads.
· The swivel part has been processed for hardening and friction in the contact portion has been suppressed to enable a long term use.
· Includes a string guard that prevents foreign matter from entering the wheel or bearing.
· A caster with a four-position swivel lock is also available as a built-to-order option.
· Can also be mounted to models with a brake.
Part Number |
---|
SUGT-76B-PSE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Stopper (Detail) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Brake |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,915.17 | CASTERS | 1 Piece(s) | 10 Day(s) | 10 | Plate Type Free-Moving Vehicle | 192.1 | With Rotation Stopper | Round hole | 90 | 90 | 120 | 120 | 152.4 | Presence |
Loading...
Load Range(daN) | 220.01~320.00 | Allowable Load(daN) | 264.6 | Wheel Material | Solid elastomer |
---|---|---|---|---|---|
Wheel Characteristics | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | Fitting Material | Steel | Wheel Width B(mm) | 34.9 |
Application | Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift | Load Category | For Heavy Loads | Swivel Lock | No |
Color | Gray | Wheel Lock | No | 4 Position Type | No |
Please check the type/dimensions/specifications of the part SUGT-76B-PSE in the Caster for Heavy Weights 70 Series Plate Type_70 series.
Part Number |
---|
SUG-31-74B-PSE |
SUG-31-74R-PSE |
SUG-31-75-PSE |
SUG-31-75B-PSE |
SUG-31-75R-PSE |
SUGT-76R-PSE |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Stopper (Detail) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Brake |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,241.67 | 1 Piece(s) | 21 Day(s) | 10 | Plate Type Free-Moving Vehicle | 141.3 | With Rotation Stopper | Slotted Holes | 76.2(92.1) | 66.7(76.2) | 114.3 | 101.6 | 101.6 | Presence | ||
฿ 3,881.27 | 1 Piece(s) | 12 Day(s) | 10 | Plate Type, Fixed Wheel | 141.3 | No | Slotted Holes | 76.2(92.1) | 66.7(76.2) | 114.3 | 101.6 | 101.6 | No | ||
฿ 4,387.34 | 1 Piece(s) | 12 Day(s) | 10 | Plate Type Free-Moving Vehicle | 168.3 | No | Slotted Holes | 76.2(92.1) | 66.7(76.2) | 114.3 | 101.6 | 127 | No | ||
฿ 5,645.40 | 1 Piece(s) | 1 Day(s) | 10 | Plate Type Free-Moving Vehicle | 168.3 | With Rotation Stopper | Slotted Holes | 76.2(92.1) | 66.7(76.2) | 114.3 | 101.6 | 127 | Presence | ||
฿ 4,112.95 | 1 Piece(s) | 14 Day(s) | 10 | Plate Type, Fixed Wheel | 168.3 | No | Slotted Holes | 76.2(92.1) | 66.7(76.2) | 114.3 | 101.6 | 127 | No | ||
฿ 6,974.42 | 1 Piece(s) | 19 Day(s) | 10 | Plate Type, Fixed Wheel | 192.1 | No | Round hole | 100 | 56 | 137 | 93 | 152.4 | No |
How can we improve?
How can we improve?