(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster with outstanding startability.
[Features]
· A SUGT type is now available for the Japanese market in which the mounting plate is in millimeter size.
· An ergonomic design that features low starting resistance and turns smoothly.
· The swivel part is a double ball bearing type that features good swiveling performance even when bearing loads.
· The swivel part has been processed for hardening and friction in the contact portion has been suppressed to enable a long term use.
· The swivel part is sealed and grease is sealed into the axle.
· Includes a string guard that prevents foreign matter from entering the wheel or bearing.
· A caster with a four-position swivel lock is also available.
Part Number |
---|
SUG-31-405R-PSE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Brake | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,335.58 | CASTERS | 1 Piece(s) | 10 Day(s) | 10 | Plate Type, Fixed Wheel | 169.8 | 320.01~485.00 | No | 441 | [Synthetic Rubber] Solid elastomer | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | Slotted Holes | 66.7(76.2) | 76.2(92.1) | 114.3 | 101.6 | 127 | No | Gray |
Loading...
Fitting Material | Steel | Wheel Width B(mm) | 51.6 | Application | Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift |
---|---|---|---|---|---|
Load Category | For Heavy Loads | Swivel Lock | No | Wheel Lock | No |
4 Position Type | No |
Please check the type/dimensions/specifications of the part SUG-31-405R-PSE in the Caster for Heavy Weights 400 Series Plate Type_400 series.
Part Number |
---|
SUG-31-404R-PSE |
SUG-31-405-PD |
SUG-31-405-PSE |
SUG-31-406-PD |
SUG-31-406-PSE |
SUG-31-406B-PD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Brake | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,583.33 | 1 Piece(s) | 10 Day(s) | 10 | Plate Type, Fixed Wheel | 142.9 | 320.01~485.00 | No | 392 | [Synthetic Rubber] Solid elastomer | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | Slotted Holes | 66.7(76.2) | 76.2(92.1) | 114.3 | 101.6 | 101.6 | No | Gray | ||
฿ 6,470.56 | 1 Piece(s) | 19 Day(s) | 10 | Plate Type Free-Moving Vehicle | 169.8 | 220.01~320.00 | No | 245 | [Synthetic Rubber] Chloroprene Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Heat resistant | Slotted Holes | 66.7(76.2) | 76.2(92.1) | 114.3 | 101.6 | 127 | No | Black | ||
฿ 6,352.97 | 1 Piece(s) | 12 Day(s) | 10 | Plate Type Free-Moving Vehicle | 169.8 | 320.01~485.00 | No | 441 | [Synthetic Rubber] Solid elastomer | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | Slotted Holes | 66.7(76.2) | 76.2(92.1) | 114.3 | 101.6 | 127 | No | Gray | ||
฿ 7,646.50 | 1 Piece(s) | 19 Day(s) | 10 | Plate Type Free-Moving Vehicle | 195.3 | 220.01~320.00 | No | 264.6 | [Synthetic Rubber] Chloroprene Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Heat resistant | Slotted Holes | 66.7(76.2) | 76.2(92.1) | 114.3 | 101.6 | 152.4 | No | Black | ||
฿ 7,176.13 | 1 Piece(s) | 19 Day(s) | 10 | Plate Type Free-Moving Vehicle | 195.3 | 320.01~485.00 | No | 441 | [Synthetic Rubber] Solid elastomer | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | Slotted Holes | 66.7(76.2) | 76.2(92.1) | 114.3 | 101.6 | 152.4 | No | Gray | ||
฿ 9,175.23 | 1 Piece(s) | 19 Day(s) | 10 | Plate Type Free-Moving Vehicle | 195.3 | 220.01~320.00 | With Rotation Stopper | 264.6 | [Synthetic Rubber] Chloroprene Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Heat resistant | Slotted Holes | 66.7(76.2) | 76.2(92.1) | 114.3 | 101.6 | 152.4 | Presence | Black |
How can we improve?
How can we improve?