1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Caster for Heavy Weights 400 Series Plate Type_400 (Part Number)

CASTERS

Caster for Heavy Weights 400 Series Plate Type_400
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,583.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with outstanding startability.

[Features]
· A SUGT type is now available for the Japanese market in which the mounting plate is in millimeter size.
· An ergonomic design that features low starting resistance and turns smoothly.
· The swivel part is a double ball bearing type that features good swiveling performance even when bearing loads.
· The swivel part has been processed for hardening and friction in the contact portion has been suppressed to enable a long term use.
· The swivel part is sealed and grease is sealed into the axle.
· Includes a string guard that prevents foreign matter from entering the wheel or bearing.
· A caster with a four-position swivel lock is also available.

Part Number
SUG-31-406B-PSE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Brake Color

฿ 8,278.88

CASTERS 1 Piece(s) 12 Day(s) 10Plate Type Free-Moving Vehicle195.3320.01~485.00With Rotation Stopper441[Synthetic Rubber] Solid elastomerGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold ResistanceSlotted Holes66.7(76.2)76.2(92.1)114.3101.6152.4PresenceGray

Loading...

  1. 1

Basic Information

Fitting Material Steel Wheel Width B(mm) 51.6 Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift
Load Category For Heavy Loads Swivel Lock No Wheel Lock No
4 Position Type No

Please check the type/dimensions/specifications of the part SUG-31-406B-PSE in the Caster for Heavy Weights 400 Series Plate Type_400 series.

Products with similar specification

Part Number
SUG-31-404R-PSE
SUG-31-405-PD
SUG-31-405-PSE
SUG-31-406R-PD
SUG-31-406R-PSE
SUG-31-408-PD
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Brake Color

฿ 4,583.33

1 Piece(s) 10 Day(s) 10Plate Type, Fixed Wheel142.9320.01~485.00No392[Synthetic Rubber] Solid elastomerGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistantSlotted Holes66.7(76.2)76.2(92.1)114.3101.6101.6NoGray

฿ 6,470.56

1 Piece(s) 19 Day(s) 10Plate Type Free-Moving Vehicle169.8220.01~320.00No245[Synthetic Rubber] Chloroprene RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Heat resistantSlotted Holes66.7(76.2)76.2(92.1)114.3101.6127NoBlack

฿ 6,352.97

1 Piece(s) 12 Day(s) 10Plate Type Free-Moving Vehicle169.8320.01~485.00No441[Synthetic Rubber] Solid elastomerGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistantSlotted Holes66.7(76.2)76.2(92.1)114.3101.6127NoGray

฿ 6,352.97

1 Piece(s) 19 Day(s) 10Plate Type, Fixed Wheel195.3220.01~320.00No264.6[Synthetic Rubber] Chloroprene RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Heat resistantSlotted Holes66.7(76.2)76.2(92.1)114.3101.6152.4NoBlack

฿ 6,436.14

1 Piece(s) 12 Day(s) 10Plate Type, Fixed Wheel195.3320.01~485.00No441[Synthetic Rubber] Solid elastomerGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistantSlotted Holes66.7(76.2)76.2(92.1)114.3101.6152.4NoGray

฿ 8,519.34

1 Piece(s) 19 Day(s) 10Plate Type Free-Moving Vehicle247.7220.01~320.00No264.6[Synthetic Rubber] Chloroprene RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Heat resistantSlotted Holes66.7(76.2)76.2(92.1)114.3101.6203.2NoBlack