Octagonal Adjuster with Head Swinging Mechanism MK8AD Type

Brand :
SUGATSUNE

Caution

    Product Description

    [Features]
    · Since the screw part has a head swinging mechanism of about 10°, levels can be maintained even if the floor surface is sloped.
    · Features durability since the load is dispersed by the head swinging mechanism.
    · An M8 specification has been newly added.
    · Mounting and adjustments can be performed from the slot on the bolt tip and the hex hole on the bottom part using a standard screwdriver or hex key.
    · The main body features an octagon shape that is easy to turn by hand, while turning with a wrench (width across flats: 24) is also possible.
    · Since the main body and the bottom portion feature a dual layer structure, height can be adjusted by turning the main body using a wrench even when a load is applied.
    · The bottom part is made from non-slippery elastomer.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat