Adjuster with Head Swinging Mechanism_MKRL

Caution
Product Description
Levels can be maintained even if the legs are at an angle or the floor surface is sloped.
[Features]
· A black zinc plated adjuster.
· The adjuster main body features a head swinging mechanism of about 6°.
· Levels can be maintained even if the floor surface sloped.
· Features durability since the load is dispersed by the head swinging mechanism.
· Since the main body and the bottom portion feature a dual layer structure, the height can be adjusted by turning the main body by hand even when a load is applied.
· Height can also be adjusted with a wrench.
· The bottom part has a hex hole that is convenient for mounting.