1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster with Head Swinging Mechanism_MKR-N32

ADJUSTERS

Adjuster with Head Swinging Mechanism_MKR-N32
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 152.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The adjuster main body features a head swinging mechanism of about 10°.
· Levels can be maintained even if the legs are at an angle or the floor surface sloped.
· Features durability since the load is dispersed by the head swinging mechanism.
· The outer periphery is knurled so that mounting is easy.
· Since the main body and the bottom portion feature a dual layer structure, the height can be adjusted by turning the main body by hand even when a load is applied.
· The bottom part is made of non-slippery elastomer that does not damage floors.

 
Part Number
MKR-N32DG32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 152.75

ADJUSTERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Mount Type Swivel Angle θ(deg) 10 Mounting Shape Type Rubber Mount Type
Height Adjusting Handle No Thread Material Steel Thread Surface Treatment Chrome Plating
Body Material Polyamide Main Body Surface Treatment Foundation Bottom Rubber Material Elastomer
Width(mm) 33 Allowable Load(kN) 0.454 Thread Length(mm) 29
Main Body Height(mm) 14 Nominal of Thread M(mm) 8 Properties Standard
Swivel Mechanism With Swiveling mechanism Color Dark gray

Please check the type/dimensions/specifications of the part MKR-N32DG32 in the Adjuster with Head Swinging Mechanism_MKR-N32 series.