(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mounting is easy as a Phillips head slot has been provided on the bottom of the main body.
[Features]
· Easy mounting: Since a Phillips head slot has been provided on the back of the screw part, mounting can be performed easily using an impact wrench, etc.
· The bottom part material of the ADW type is chloroprene rubber, which has excellent weather resistance.
· The bottom part material of the ADWH type is ethylene propylene rubber, which has excellent heat resistance and weather resistance.
· Furthermore, the material hardly migrates.
· A wide variety: Since a wide variety of size variations are available, a selection can be made that suits the application.
Part Number |
---|
ADWH40-10-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bottom Rubber Material | Width (mm) | Allowable Load (kN) | Thread Length (mm) | Main Body Height (mm) | Nominal of Thread M (mm) | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 257.14 | ADJUSTERS | 1 Piece(s) | 12 Day(s) | Ethylene Propylene Rubber | 40 | 5.684 | 50 | 13 | 10 | Heat resistant |
Loading...
Type | Mount Type | Mounting Shape Type | Rubber Mount Type | Height Adjusting Handle | No |
---|---|---|---|---|---|
Thread Material | Steel | Thread Surface Treatment | Black zinc plating | Body Material | Steel |
Main Body Surface Treatment | Zinc Plating | Swivel Mechanism | No |
Please check the type/dimensions/specifications of the part ADWH40-10-50 in the Adjuster_ADW/ADWH series.
Part Number |
---|
ADW50-12-70 |
ADW60-16-100 |
ADW60-16-130 |
ADW60-16-70 |
ADWH40-8-60 |
ADWH50-12-70 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Bottom Rubber Material | Width (mm) | Allowable Load (kN) | Thread Length (mm) | Main Body Height (mm) | Nominal of Thread M (mm) | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 318.20 | 1 Piece(s) | 10 Day(s) | Chloroprene Rubber | 50 | 8.232 | 70 | 15 | 12 | Standard | ||
฿ 570.29 | 1 Piece(s) | 10 Day(s) | Chloroprene Rubber | 60 | 12.544 | 100 | 17 | 16 | Standard | ||
฿ 625.33 | 1 Piece(s) | 12 Day(s) | Chloroprene Rubber | 60 | 11.858 | 130 | 17 | 16 | Standard | ||
฿ 440.51 | 1 Piece(s) | 12 Day(s) | Chloroprene Rubber | 60 | 12.838 | 70 | 17 | 16 | Standard | ||
฿ 257.00 | 1 Piece(s) | 14 Day(s) | Ethylene Propylene Rubber | 40 | 3.332 | 60 | 13 | 8 | Heat resistant | ||
฿ 365.80 | 1 Piece(s) | 10 Day(s) | Ethylene Propylene Rubber | 50 | 8.036 | 70 | 15 | 12 | Heat resistant |
How can we improve?
How can we improve?