(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For medical environments.
[Features]
· Excellent corrosion resistance, rust-proofing, and heat-resistance.
· Uses non-magnetic stainless steel, so it can be used to transport MRI and other such medical machinery and tools, semiconductor manufacturing equipment, etc.
· With screw loosening prevention agent.
· Because the roller is made from stainless steel instead of resin, it has excellent weatherproofing and is even suitable for use outdoors. (depending on the use environment, rusting or adhesion of dirt may affect its action.)
· Custom order products (grease specified, no-grease, different size, etc.) also possible.
Bearing Material | Stainless steel (SUS303) | Outer Ring Type | Round Convex Outer Periphery | Outer Ring Material | Stainless Steel |
---|---|---|---|---|---|
Mounting Type | Threaded Shaft | Features | Heat resistant / Dust Resistance / Corrosion Resistance | O.D.(Ø) | 30 |
Width(mm) | 9 | Screw Nominal M(mm) | 6 | Shaft Diameter(Ø) | 12 |
Allowable Load Range(N) | 200.1~300.0 | Allowable Load(N) | 294 | Operating Temperature Range(°C) | -40::110 |
Order Code | 210-140-849 |
How can we improve?
How can we improve?