1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Bearing, Outer Circumference Groove Type _DU (DU-26-A1)

BEARINGS

Plastic Bearing, Outer Circumference Groove Type _DU (DU-26-A1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For environments where metal is not appropriate.

 
Part Number
DU-26-A1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Type O.D.
(Ø)
Width
(mm)
Screw Nominal M
(mm)
I.D.
(Ø)
Shaft Diameter
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Order Code

฿ 100.96

BEARINGS 1 Piece(s) Quote 10Caulking Shaft267--550.1~100.058.8210-140-192

Loading...

  1. 1

Basic Information

Bearing Material Steel Outer Ring Type Flanged Outer Periphery Outer Ring Material Polyacetal
Operating Temperature Range(°C) 0::40