1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Bearing, Outer Circumference Flat Type _DRS-16-H4.1-W0-25

HINGES

Plastic Bearing, Outer Circumference Flat Type _DRS-16-H4.1-W0-25
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 123.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Bearings with resin are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) (mm.) : 16
● Inner diameter (d) (mm.) : 4.1
● Width(mm) : 3.5
● Operating Temperature (°C) : 0 to 40
● Material
- Resin : Polyacetal
- Bearing : Steel
[Application]
Bearings with resin are commonly used in industrial machinery.

 
Part Number
DRS-16-H4.1-W0-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 123.67

HINGES 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Bearing Material Steel Outer Ring Type Flat Outer Periphery Outer Ring Material Polyacetal
Mounting Type Through Hole Features Abrasion Resistance / Chemical Resistance / Corrosion Resistance O.D.(Ø) 16
Width(mm) 3.5 I.D.(Ø) 4.1 Allowable Load Range(N) 20.1~50.0
Allowable Load(N) 49 Operating Temperature Range(°C) 0::40 Order Code 210-140-158