(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearings with resin are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 19 and 47
● Inner diameter (d) Minimum/Maximum (mm.) : 5 and 20
● Operating Temperature (°C) : 0 to 40
● Material
- Resin : Polyacetal
[Application]
Bearings with resin are commonly used in industrial machinery.
Part Number |
---|
DR-19-H5 |
DR-20-H8 |
DR-22-H6 |
DR-22-H6W1 |
DR-24-H6 |
DR-26-H6 |
DR-26-H6W1 |
DR-28-H6 |
DR-30-H10-8 |
DR-30-H10-9 |
DR-32-H12 |
DR-35-H6W1 |
DR-35-H15 |
DR-40-H6W0.5 |
DR-40-H17 |
DR-47-H20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | Width (mm) | I.D. (Ø) | Allowable Load Range (N) | Allowable Load (N) | Stepped or Non-Stepped | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 73.34 | BEARINGS | 1 Piece(s) | Quote | 10 | 19 | 6 | 5 | 20.1~50.0 | 49 | - | 210-140-045 | ||
฿ 108.58 | BEARINGS | 1 Piece(s) | Quote | 10 | 20 | 6 | 8 | 20.1~50.0 | 29.4 | - | 210-140-161 | ||
฿ 73.34 | BEARINGS | 1 Piece(s) | Quote | 10 | 22 | 7 | 6 | 100.1~200.0 | 196 | No | 210-140-046 | ||
฿ 66.67 | BEARINGS | 1 Piece(s) | Quote | 10 | 22 | 7 | 6 | 100.1~200.0 | 196 | Presence | 210-140-165 | ||
฿ 73.34 | BEARINGS | 1 Piece(s) | Quote | 10 | 24 | 7 | 6 | 100.1~200.0 | 196 | - | 210-140-162 | ||
฿ 73.34 | BEARINGS | 1 Piece(s) | Quote | 10 | 26 | 7 | 6 | 100.1~200.0 | 196 | No | 210-140-047 | ||
฿ 100.96 | BEARINGS | 1 Piece(s) | Quote | 10 | 26 | 7 | 6 | 100.1~200.0 | 196 | Presence | 210-140-166 | ||
฿ 147.62 | BEARINGS | 1 Piece(s) | Quote | 10 | 28 | 7 | 6 | 100.1~200.0 | 196 | - | 210-140-163 | ||
฿ 177.62 | BEARINGS | 1 Piece(s) | Quote | 10 | 30 | 8 | 10 | 200.1~300.0 | 245 | - | 210-140-168 | ||
฿ 230.64 | BEARINGS | 1 Piece(s) | Quote | 10 | 30 | 9 | 10 | 200.1~300.0 | 245 | - | 210-140-171 | ||
฿ 325.36 | BEARINGS | 1 Piece(s) | Quote | 10 | 32 | 10 | 12 | 200.1~300.0 | 294 | - | 210-140-172 | ||
฿ 177.62 | BEARINGS | 1 Piece(s) | Quote | 10 | 35 | 7 | 6 | 100.1~200.0 | 196 | - | 210-140-169 | ||
฿ 358.43 | BEARINGS | 1 Piece(s) | Quote | 10 | 35 | 11 | 15 | 200.1~300.0 | 294 | - | 210-140-173 | ||
฿ 211.07 | BEARINGS | 1 Piece(s) | Quote | 10 | 40 | 8 | 6 | 100.1~200.0 | 196 | - | 210-140-170 | ||
฿ 431.19 | BEARINGS | 1 Piece(s) | Quote | 10 | 40 | 12 | 17 | 200.1~300.0 | 294 | - | 210-140-174 | ||
฿ 574.31 | BEARINGS | 1 Piece(s) | Quote | 10 | 47 | 14 | 20 | 300.1~500.0 | 343 | - | 210-140-175 |
Loading...
Bearing Material | Steel | Outer Ring Type | Flat Outer Periphery | Outer Ring Material | Polyacetal |
---|---|---|---|---|---|
Mounting Type | Through Hole | Features | Abrasion Resistance / Chemical Resistance / Corrosion Resistance | Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?