1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SCB-FB Clamping Bolt

SCB-FB Clamping Bolt
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 290.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A clamping bolt that is ideal for holding workpieces, etc.
[Features]
·All sizes are standardized with fully-threaded.
·The ball flexibly rotates up to 9 degrees.
·The anti-reverse mechanism always clamps securely on the flat surface of the ball.
[Applications]
·For tool holder set screw or pressure piece / stopper, etc.

Specifications of Clamping Bolt SCB-FB/SCBS-FB

External appearance of Clamping Bolt SCB-FB/SCBS-FB

External appearance of Clamping Bolt SCB-FB/SCBS-FB

Dimensional drawing of Clamping Bolt SCB-FB/SCBS-FB

Dimensional drawing of Clamping Bolt SCB-FB/SCBS-FB

 

(Unit: mm)

 

Product number
Steel
Product number
Stainless steel
M (Coarse)LD1DdL1L2BWeight (g)
SCB-M6-16-FBSCBS-M6-16-FBM6161043.26355.6
SCB-M6-20-FBSCBS-M6-20-FBM6201043.26356.5
SCB-M6-25-FBSCBS-M6-25-FBM6251043.26357.6
SCB-M6-30-FBSCBS-M6-30-FBM6301043.26358.7
SCB-M6-40-FBSCBS-M6-40-FBM6401043.263511
SCB-M8-20-FBSCBS-M8-20-FBM820135.54.583.5613.5
SCB-M8-30-FBSCBS-M8-30-FBM830135.54.583.5617.5
SCB-M8-35-FBSCBS-M8-35-FBM835135.54.583.5619
SCB-M8-40-FBSCBS-M8-40-FBM840135.54.583.5621.5
SCB-M8-50-FBSCBS-M8-50-FBM850135.54.583.5625
SCB-M10-25-FBSCBS-M10-25-FBM10251676104.5826
SCB-M10-30-FBSCBS-M10-30-FBM10301676104.5829
SCB-M10-40-FBSCBS-M10-40-FBM10401676104.5834
SCB-M10-50-FBSCBS-M10-50-FBM10501676104.5839
SCB-M10-60-FBSCBS-M10-60-FBM10601676104.5847
SCB-M12-30-FBSCBS-M12-30-FBM1230188.57.21251040
SCB-M12-50-FBSCBS-M12-50-FBM1250188.57.21251056
SCB-M12-80-FBSCBS-M12-80-FBM1280188.57.21251083
SCB-M16-40-FBSCBS-M16-40-FBM1640241210.71661491
SCB-M16-60-FBSCBS-M16-60-FBM1660241210.716614122
SCB-M16-80-FBSCBS-M16-80-FBM1680241210.716614154

Materials/Finish

SCB-FB, steelSCBS-FB, stainless steel
Thread SectionSCM435
Black oxide coating
SUSXM7
BallSUJ2 (Hardness 55 to 60HRC)
Black oxide coating
SUS440C (Hardness 55 to 60HRC)
Temper color (Golden brown)
Part Number
SCB-M6X40-FB
SCB-M8X30-FB
SCB-M8X35-FB
SCB-M8X50-FB
SCB-M10X25-FB
SCB-M10X30-FB
SCB-M10X50-FB
SCB-M12X50-FB
SCB-M12X80-FB
SCB-M16X40-FB
SCBS-M6X16-FB
SCBS-M10X60-FB
SCBS-M12X50-FB
SCBS-M16X60-FBSALE
SCBS-M16X80-FB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Dia. Material (Thread) Material (Tip) Main Body Length

฿ 290.55

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 6SCM435SUJ246

฿ 321.20

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 8SCM435SUJ238

฿ 321.36

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 8SCM435SUJ243

฿ 313.60

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 8SCM435SUJ258

฿ 349.04

CLAMPING SCREWS / BOLTS 1 Piece(s) 7 Day(s) 10SCM435SUJ235

฿ 398.74

CLAMPING SCREWS / BOLTS 1 Piece(s) 7 Day(s) 10SCM435SUJ240

฿ 404.88

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 10SCM435SUJ260

฿ 447.49

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 12SCM435SUJ262

฿ 475.20

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 12SCM435SUJ292

฿ 649.12

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 16SCM435SUJ256

฿ 302.59

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 6SUSXM7SUS440C22

฿ 475.87

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 10SUSXM7SUS440C70

฿ 695.36

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 12SUSXM7SUS440C62

฿ 1,064.00

฿ 625.21

NBK CLAMPING SCREWS / BOLTS 1 Piece(s) Same day 16SUSXM7SUS440C76

฿ 1,160.16

CLAMPING SCREWS / BOLTS 1 Piece(s) 7 Day(s) 16SUSXM7SUS440C96

Loading...

  1. 1
 

Basic Information

Tip Shape Flat Screw Type Bolt Type Function Non-Reverse