1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SCB-F/SCBS-F Clamping Bolt

SCB-F/SCBS-F Clamping Bolt
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 114.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A clamping bolt useful for clamping workpieces, etc.
[Features]
· Surface contact with a flat-faced ball.
· Does not damage the workpiece.
· The ball flexibly rotates up to 9°.
· Clamps securely even on sloped surfaces.
[Applications]
· For tool holder set screws, pressure pieces / stoppers, etc.

 
Part Number
SCB-M4X12-F
SCB-M4X16-F
SCB-M4X20-F
SCB-M4X25-F
SCB-M5X16-F
SCB-M5X20-F
SCB-M6X16-F
SCB-M6X20-F
SCB-M6X25-F
SCB-M8X20-F
SCB-M8X30-F
SCB-M8X40-F
SCB-M10X60-F
SCB-M12X30-F
SCB-M12X50-F
SCB-M12X80-FSALE
SCB-M16X40-F
SCB-M16X60-F
SCB-M16X80-F
SCBS-M4X10-F
SCBS-M4X16-F
SCBS-M4X25-F
SCBS-M5X12-F
SCBS-M5X20-F
SCBS-M5X30-F
SCBS-M6X16-F
SCBS-M6X20-F
SCBS-M8X50-F
SCBS-M10X60-F
SCBS-M12X50-F
SCBS-M16X80-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Dia. Material (Thread) Material (Tip) Main Body Length

฿ 132.47

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 4SCM435SUJ216

฿ 114.24

CLAMPING SCREWS / BOLTS 1 Piece(s) 8 Day(s) 4SCM435SUJ220

฿ 132.47

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 4SCM435SUJ224

฿ 126.51

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 4SCM435SUJ229

฿ 117.10

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 5SCM435SUJ221

฿ 117.41

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 5SCM435SUJ225

฿ 120.40

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 6SCM435SUJ222

฿ 114.00

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 6SCM435SUJ226

฿ 120.71

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 6SCM435SUJ231

฿ 147.03

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 8SCM435SUJ228

฿ 141.61

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 8SCM435SUJ238

฿ 148.27

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 8SCM435SUJ248

฿ 160.61

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 10SCM435SUJ270

฿ 193.39

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 12SCM435SUJ242

฿ 196.93

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 12SCM435SUJ262

฿ 171.00

฿ 105.88

NBK CLAMPING SCREWS / BOLTS 1 Piece(s) Same day 12SCM435SUJ292

฿ 264.79

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 16SCM435SUJ256

฿ 287.43

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 16SCM435SUJ276

฿ 308.42

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 16SCM435SUJ296

฿ 191.74

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 4SUSXM7SUS440C14

฿ 191.74

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 4SUSXM7SUS440C20

฿ 183.23

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 4SUSXM7SUS440C29

฿ 191.89

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 5SUSXM7SUS440C17

฿ 179.35

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 5SUSXM7SUS440C25

฿ 192.20

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 5SUSXM7SUS440C35

฿ 183.89

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 6SUSXM7SUS440C22

฿ 184.04

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 6SUSXM7SUS440C26

฿ 214.77

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 8SUSXM7SUS440C58

฿ 293.65

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 10SUSXM7SUS440C70

฿ 341.09

CLAMPING SCREWS / BOLTS 1 Piece(s) 7 Day(s) 12SUSXM7SUS440C62

฿ 1,019.55

CLAMPING SCREWS / BOLTS 1 Piece(s) 5 Day(s) 16SUSXM7SUS440C96

Loading...

  1. 1

Basic Information

Tip Shape Flat Screw Type Bolt Type