(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The ball is a clamping screw with a jagged ball that rotates flexibly up to 9°.
[Features]
·It is securely clamped by the anti-reverse mechanism.
·The jagged ball can be securely clamped even on rough surfaces such as casting surfaces.
[Applications]
·Hold down the workpiece, etc.
·For tool holder set screw or pressure piece / stopper, etc.
External appearance of SCS-GB
External appearance of SCSS-GB
* The above product images are representative only.
Dimensional drawing of SCS-GB/SCSS-GB
(Unit: mm)
Product number Steel | Product number Stainless steel | M (Coarse) | L | D | d | B | Weight (g) |
---|---|---|---|---|---|---|---|
SCS-M6-10-GB | SCSS-M6-10-GB | M6 | 10 | 4 | 3.2 | 3 | 1.5 |
SCS-M6-16-GB | SCSS-M6-16-GB | M6 | 16 | 4 | 3.2 | 3 | 2.5 |
SCS-M6-20-GB | SCSS-M6-20-GB | M6 | 20 | 4 | 3.2 | 3 | 3.4 |
SCS-M6-25-GB | SCSS-M6-25-GB | M6 | 25 | 4 | 3.2 | 3 | 4 |
SCS-M8-10-GB | SCSS-M8-10-GB | M8 | 10 | 5.5 | 4.5 | 4 | 2.5 |
SCS-M8-12-GB | SCSS-M8-12-GB | M8 | 12 | 5.5 | 4.5 | 4 | 3.2 |
SCS-M8-20-GB | SCSS-M8-20-GB | M8 | 20 | 5.5 | 4.5 | 4 | 5.7 |
SCS-M8-25-GB | SCSS-M8-25-GB | M8 | 25 | 5.5 | 4.5 | 4 | 7.7 |
SCS-M8-30-GB | SCSS-M8-30-GB | M8 | 30 | 5.5 | 4.5 | 4 | 9 |
SCS-M10-12-GB | SCSS-M10-12-GB | M10 | 12 | 7 | 6 | 5 | 5 |
SCS-M10-16-GB | SCSS-M10-16-GB | M10 | 16 | 7 | 6 | 5 | 7 |
SCS-M10-20-GB | SCSS-M10-20-GB | M10 | 20 | 7 | 6 | 5 | 9.5 |
SCS-M10-25-GB | SCSS-M10-25-GB | M10 | 25 | 7 | 6 | 5 | 11 |
SCS-M10-35-GB | SCSS-M10-35-GB | M10 | 35 | 7 | 6 | 5 | 16 |
SCS-M12-16-GB | SCSS-M12-16-GB | M12 | 16 | 8.5 | 7.2 | 6 | 10 |
SCS-M12-20-GB | SCSS-M12-20-GB | M12 | 20 | 8.5 | 7.2 | 6 | 12.5 |
SCS-M12-30-GB | SCSS-M12-30-GB | M12 | 30 | 8.5 | 7.2 | 6 | 20 |
SCS-M12-40-GB | SCSS-M12-40-GB | M12 | 40 | 8.5 | 7.2 | 6 | 28 |
SCS-M16-20-GB | SCSS-M16-20-GB | M16 | 20 | 12 | 10.7 | 8 | 22 |
SCS-M16-25-GB | SCSS-M16-25-GB | M16 | 25 | 12 | 10.7 | 8 | 28 |
SCS-M16-35-GB | SCSS-M16-35-GB | M16 | 35 | 12 | 10.7 | 8 | 41 |
SCS-M16-50-GB | SCSS-M16-50-GB | M16 | 50 | 12 | 10.7 | 8 | 48 |
Part Number |
---|
SCS-M6X10-GB |
SCS-M6X16-GB |
SCS-M6X25-GB |
SCS-M8X30-GB |
SCS-M10X16-GB |
SCS-M10X25-GB |
SCS-M10X35-GB |
SCS-M12X20-GB |
SCS-M16X50-GB |
SCSS-M6X10-GB |
SCSS-M6X16-GB |
SCSS-M10X16-GB |
SCSS-M12X20-GB |
SCSS-M12X30-GB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Dia. | Material (Thread) | Material (Tip) | Main Body Length |
---|---|---|---|---|---|---|---|---|---|
฿ 397.23 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 6 | SCM435 | SUJ2 | 10 | ||
฿ 394.81 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 6 | SCM435 | SUJ2 | 16 | ||
฿ 396.22 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 6 | SCM435 | SUJ2 | 25 | ||
฿ 444.38 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 8 | SCM435 | SUJ2 | 30 | ||
฿ 556.18 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 7 Day(s) | 10 | SCM435 | SUJ2 | 16 | ||
฿ 544.39 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 10 | SCM435 | SUJ2 | 25 | ||
฿ 545.59 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 10 | SCM435 | SUJ2 | 35 | ||
฿ 629.43 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 12 | SCM435 | SUJ2 | 20 | ||
฿ 905.76 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 16 | SCM435 | SUJ2 | 50 | ||
฿ 445.71 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 6 | SUSXM7 | SUS440C | 10 | ||
฿ 441.28 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 7 Day(s) | 6 | SUSXM7 | SUS440C | 16 | ||
฿ 636.97 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 10 | SUSXM7 | SUS440C | 16 | ||
฿ 731.02 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 12 | SUSXM7 | SUS440C | 20 | ||
฿ 696.43 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 12 | SUSXM7 | SUS440C | 30 |
Loading...
Tip Shape | Serrations | Screw Type | Complete thread type | Function | Non-Reverse |
---|
How can we improve?
How can we improve?