Clamping screw SCS-F, SCSS-F, SCSS-F-F

Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
Surface contact clamping screw with flat balls.
[Features]
· Does not damage the workpiece.
· The ball rotates flexibly up to 9°. Secure clamping even on inclined surfaces.
[Applications]
· Workpiece holder and similar applications
· For use as set screws for tool holders, pressure pieces, stoppers, etc.
Clamping screw flat ball specifications

SCS-F external appearance

SCSS-F external appearance

SCS-F-F external appearance

SCS-F/SCSS-F dimensional drawing

SCS-F-F dimensional drawing
Specifications Table
(Unit: mm)
| Product number Steel | Allowable load (N) | Product number Stainless steel | Allowable load (N) | M (Coarse) | L | D | d | B | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|
| SCS-M4-6-F | 3,500 | SCSS-M4-6-F | 2,040 | M4 | 6 | 2.5 | 2 | 2 | 0.4 |
| SCS-M4-10-F | 3,500 | SCSS-M4-10-F | 2,040 | M4 | 10 | 2.5 | 2 | 2 | 0.7 |
| SCS-M4-16-F | 3,500 | - | - | M4 | 16 | 2.5 | 2 | 2 | 1 |
| SCS-M5-8-F | 5,000 | - | - | M5 | 8 | 3 | 2.5 | 2.5 | 0.8 |
| - | - | SCSS-M5-12-F | 3,000 | M5 | 12 | 3 | 2.5 | 2.5 | 1.3 |
| SCS-M5-20-F | 5,000 | SCSS-M5-20-F | 3,000 | M5 | 20 | 3 | 2.5 | 2.5 | 2.3 |
| SCS-M6-10-F | 9,000 | SCSS-M6-10-F | 4,500 | M6 | 10 | 4 | 3.2 | 3 | 1.5 |
| SCS-M6-16-F | 9,000 | SCSS-M6-16-F | 4,500 | M6 | 16 | 4 | 3.2 | 3 | 2.5 |
| SCS-M6-20-F | 9,000 | SCSS-M6-20-F | 4,500 | M6 | 20 | 4 | 3.2 | 3 | 3.4 |
| SCS-M6-25-F | 9,000 | - | - | M6 | 25 | 4 | 3.2 | 3 | 4 |
| SCS-M8-10-F | 15,000 | - | - | M8 | 10 | 5.5 | 4.5 | 4 | 2.5 |
| SCS-M8-12-F | 15,000 | SCSS-M8-12-F | 9,000 | M8 | 12 | 5.5 | 4.5 | 4 | 3.2 |
| SCS-M8-20-F | 15,000 | - | - | M8 | 20 | 5.5 | 4.5 | 4 | 5.7 |
| - | - | SCSS-M8-25-F | 9,000 | M8 | 25 | 5.5 | 4.5 | 4 | 7.7 |
| SCS-M8-30-F | 15,000 | SCSS-M8-30-F | 9,000 | M8 | 30 | 5.5 | 4.5 | 4 | 9 |
| - | - | SCSS-M10-16-F | 14,400 | M10 | 16 | 7 | 6 | 5 | 7 |
| SCS-M10-35-F | 24,000 | SCSS-M10-35-F | 14,400 | M10 | 35 | 7 | 6 | 5 | 16 |
| - | - | SCSS-M12-40-F | 18,000 | M12 | 40 | 8.5 | 7.2 | 6 | 28 |
| SCS-M16-25-F | 73,000 | - | - | M16 | 25 | 12 | 10.7 | 8 | 28 |
| SCS-M16-35-F | 73,000 | - | - | M16 | 35 | 12 | 10.7 | 8 | 41 |
| SCS-M16-50-F | 73,000 | - | - | M16 | 50 | 12 | 10.7 | 8 | 48 |
(Unit: mm)
| Part number Steel | Allowable load (N) | M1 (Fine) | L | D | d | B | Weight (g) |
|---|---|---|---|---|---|---|---|
| SCS-M6F-10-F | 9,000 | M6 x 0.75 | 10 | 4 | 3.2 | 3 | 1.5 |
| SCS-M6F-16-F | 9,000 | M6 x 0.75 | 16 | 4 | 3.2 | 3 | 2.5 |
| SCS-M6F-20-F | 9,000 | M6 x 0.75 | 20 | 4 | 3.2 | 3 | 3.4 |
| SCS-M6F-25-F | 9,000 | M6 x 0.75 | 25 | 4 | 3.2 | 3 | 4 |
| SCS-M8F-12-F | 15,000 | M8 x 1.0 | 12 | 5.5 | 4.5 | 4 | 3.2 |
| SCS-M8F-20-F | 15,000 | M8 x 1.0 | 20 | 5.5 | 4.5 | 4 | 5.7 |
| SCS-M8F-25-F | 15,000 | M8 x 1.0 | 25 | 5.5 | 4.5 | 4 | 7.7 |
| SCS-M10F-16-F | 24,000 | M10 × 1.0 | 16 | 7 | 6 | 5 | 7 |
| SCS-M10F-20-F | 24,000 | M10 × 1.0 | 20 | 7 | 6 | 5 | 9.5 |
| SCS-M10F-25-F | 24,000 | M10 × 1.0 | 25 | 7 | 6 | 5 | 11 |
| SCS-M10F-35-F | 24,000 | M10 × 1.0 | 35 | 7 | 6 | 5 | 16 |
| SCS-M12F-20-F | 30,000 | M12 × 1.5 | 20 | 8.5 | 7.2 | 6 | 12.5 |
| SCS-M12F-30-F | 30,000 | M12 × 1.5 | 30 | 8.5 | 7.2 | 6 | 20 |
| SCS-M12F-40-F | 30,000 | M12 × 1.5 | 40 | 8.5 | 7.2 | 6 | 28 |
Material and Finish
| SCS-F | SCSS-F | SCS-F-F | |
|---|---|---|---|
| Thread section | SCM435 black oxide coating (black) | SUSXM7 | SCM435 black oxide coating (black) |
| Ball | SUJ2 (Hardness 55 to 60 HRC) | SUS440C (Hardness 55 to 60 HRC) | SUJ2 (Hardness 55 to 60 HRC) |
Cautions and Prohibitions
- The listed dimension, shape, and other specifications are subject to change without notice for improvement.
- We strive for accuracy in the creation of product information, but we cannot be held responsible for any damages caused by typographical errors or omissions.