(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The pin can be locked in its retracted position by pulling and rotating the knob 90 degrees. To unlock, pull the knob slightly and rotate it by 90 degrees. The built-in spring returns the pin to its origin.
Part Number |
---|
PXYS-10-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Pin Material | All Stainless | Surface Treatment of Pin | Tip Heat Treatment | Main Body Surface Treatment | Lock Nut | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,460.78 | INDEXING PLUNGER | 1 Piece(s) | 8 Day(s) | 20 | 10 | 10 | Stainless Steel | 91 | Stainless Steel | Applicable | Nickel Plating | No | No | No | SUS303 |
Loading...
Type | Compact / Standard | Locking Mechanism | With Lock Mechanism | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | Operation Knob | Presence |
Please check the type/dimensions/specifications of the part PXYS-10-S in the Indexing Plungers, PXY series.
Part Number |
---|
PXY-5-AK |
PXY-6-A |
PXY-6-AK |
PXYS-10-SK |
PXYS-5-A |
PXYS-5-AK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Pin Material | All Stainless | Surface Treatment of Pin | Tip Heat Treatment | Main Body Surface Treatment | Lock Nut | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 953.00 | 1 Piece(s) | Same day | 10 | 5 | 5 | Steel | 51 | Steel | Not Compliant | No | Hardening | Black Oxide Coating | Presence | Nylon 6 (Mat Black) | ||
฿ 972.54 | 1 Piece(s) | 8 Day(s) | 12 | 6 | 6 | Steel | 61 | Steel | Not Compliant | No | Hardening | Black Oxide Coating | No | Nylon 6 (Mat Black) | ||
฿ 1,006.38 | 1 Piece(s) | Same day | 12 | 6 | 6 | Steel | 61 | Steel | Not Compliant | No | Hardening | Black Oxide Coating | Presence | Nylon 6 (Mat Black) | ||
฿ 5,695.99 | 1 Piece(s) | 5 Day(s) | 20 | 10 | 10 | Stainless Steel | 91 | Stainless Steel | Applicable | Nickel Plating | No | No | Presence | SUS303 | ||
฿ 1,273.78 | 1 Piece(s) | 8 Day(s) | 10 | 5 | 5 | Stainless Steel | 51 | Stainless Steel | Not Compliant | Nickel Plating | No | No | No | SUS303 | ||
฿ 1,320.82 | 1 Piece(s) | 8 Day(s) | 10 | 5 | 5 | Stainless Steel | 51 | Stainless Steel | Not Compliant | Nickel Plating | No | No | Presence | SUS303 |
How can we improve?
How can we improve?