1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Indexing Plungers, PXY (Part Number)

NBK INDEXING PLUNGER

Indexing Plungers, PXY
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 915.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The pin can be locked in its retracted position by pulling and rotating the knob 90 degrees. To unlock, pull the knob slightly and rotate it by 90 degrees. The built-in spring returns the pin to its origin.

 
Part Number
PXY-8-AK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Main Body Surface Treatment Lock Nut Knob Material

฿ 1,099.25

NBK INDEXING PLUNGER 1 Piece(s) Same day 1687Steel75.5SteelNot CompliantNoHardeningBlack Oxide CoatingPresenceNylon 6 (Mat Black)

Loading...

  1. 1

Basic Information

Type Compact / Standard Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Overall Length Standard Operation Knob Presence

Please check the type/dimensions/specifications of the part PXY-8-AK in the Indexing Plungers, PXY series.

Products with similar specification

Part Number
PXY-5-AK
PXY-6-A
PXY-6-AK
PXYS-10-A
PXYS-10-AK
PXYS-10-S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Main Body Surface Treatment Lock Nut Knob Material

฿ 953.00

1 Piece(s) Same day 1055Steel51SteelNot CompliantNoHardeningBlack Oxide CoatingPresenceNylon 6 (Mat Black)

฿ 972.54

1 Piece(s) 8 Day(s) 1266Steel61SteelNot CompliantNoHardeningBlack Oxide CoatingNoNylon 6 (Mat Black)

฿ 1,006.38

1 Piece(s) Same day 1266Steel61SteelNot CompliantNoHardeningBlack Oxide CoatingPresenceNylon 6 (Mat Black)

฿ 3,882.11

1 Piece(s) 8 Day(s) 201010Stainless Steel91Stainless SteelNot CompliantNickel PlatingNoNoNoSUS303

฿ 4,140.30

1 Piece(s) 8 Day(s) 201010Stainless Steel91Stainless SteelNot CompliantNickel PlatingNoNoPresenceSUS303

฿ 5,460.78

1 Piece(s) 8 Day(s) 201010Stainless Steel91Stainless SteelApplicableNickel PlatingNoNoNoSUS303