1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indexing Plungers, PXY

Indexing Plungers, PXY
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 915.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The pin can be locked in its retracted position by pulling and rotating the knob 90 degrees. To unlock, pull the knob slightly and rotate it by 90 degrees. The built-in spring returns the pin to its origin.

 
Part Number
PXY-5-A
PXY-5-AK
PXY-6-A
PXY-6-AKSALE
PXY-8-ASALE
PXY-8-AK
PXY-10-A
PXY-10-AK
PXYS-5-A
PXYS-5-AK
PXYS-5-SSALE
PXYS-5-SKSALE
PXYS-6-A
PXYS-6-AK
PXYS-6-S
PXYS-6-SK
PXYS-8-A
PXYS-8-AKSALE
PXYS-8-S
PXYS-8-SK
PXYS-10-A
PXYS-10-AK
PXYS-10-S
PXYS-10-SK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Main Body Surface Treatment Lock Nut Knob Material

฿ 915.19

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1055Steel51SteelNot CompliantNoHardeningBlack Oxide CoatingNoNylon 6 (Mat Black)

฿ 953.00

NBK INDEXING PLUNGER 1 Piece(s) Same day 1055Steel51SteelNot CompliantNoHardeningBlack Oxide CoatingPresenceNylon 6 (Mat Black)

฿ 972.54

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1266Steel61SteelNot CompliantNoHardeningBlack Oxide CoatingNoNylon 6 (Mat Black)

฿ 1,006.38

฿ 604.03

NBK INDEXING PLUNGER 1 Piece(s) Same day 1266Steel61SteelNot CompliantNoHardeningBlack Oxide CoatingPresenceNylon 6 (Mat Black)

฿ 1,157.89

฿ 587.51

NBK INDEXING PLUNGER 1 Piece(s) Same day 1687Steel75.5SteelNot CompliantNoHardeningBlack Oxide CoatingNoNylon 6 (Mat Black)

฿ 1,099.25

NBK INDEXING PLUNGER 1 Piece(s) Same day 1687Steel75.5SteelNot CompliantNoHardeningBlack Oxide CoatingPresenceNylon 6 (Mat Black)

฿ 2,006.93

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 201010Steel91SteelNot CompliantNoHardeningBlack Oxide CoatingNoNylon 6 (Mat Black)

฿ 2,104.27

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 201010Steel91SteelNot CompliantNoHardeningBlack Oxide CoatingPresenceNylon 6 (Mat Black)

฿ 1,273.78

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1055Stainless Steel51Stainless SteelNot CompliantNickel PlatingNoNoNoSUS303

฿ 1,320.82

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1055Stainless Steel51Stainless SteelNot CompliantNickel PlatingNoNoPresenceSUS303

฿ 2,113.02

฿ 1,133.85

NBK INDEXING PLUNGER 1 Piece(s) Same day 1055Stainless Steel51Stainless SteelApplicableNickel PlatingNoNoNoSUS303

฿ 2,160.07

฿ 1,166.22

NBK INDEXING PLUNGER 1 Piece(s) Same day 1055Stainless Steel51Stainless SteelApplicableNickel PlatingNoNoPresenceSUS303

฿ 1,478.23

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1266Stainless Steel61Stainless SteelNot CompliantNickel PlatingNoNoNoSUS303

฿ 1,557.63

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1266Stainless Steel61Stainless SteelNot CompliantNickel PlatingNoNoPresenceSUS303

฿ 2,608.83

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1266Stainless Steel61Stainless SteelApplicableNickel PlatingNoNoNoSUS303

฿ 2,688.23

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1266Stainless Steel61Stainless SteelApplicableNickel PlatingNoNoPresenceSUS303

฿ 2,026.84

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1687Stainless Steel75.5Stainless SteelNot CompliantNickel PlatingNoNoNoSUS303

฿ 2,149.07

฿ 1,160.07

NBK INDEXING PLUNGER 1 Piece(s) Same day 1687Stainless Steel75.5Stainless SteelNot CompliantNickel PlatingNoNoPresenceSUS303

฿ 3,346.86

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1687Stainless Steel75.5Stainless SteelApplicableNickel PlatingNoNoNoSUS303

฿ 3,469.08

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1687Stainless Steel75.5Stainless SteelApplicableNickel PlatingNoNoPresenceSUS303

฿ 3,882.11

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 201010Stainless Steel91Stainless SteelNot CompliantNickel PlatingNoNoNoSUS303

฿ 4,140.30

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 201010Stainless Steel91Stainless SteelNot CompliantNickel PlatingNoNoPresenceSUS303

฿ 5,460.78

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 201010Stainless Steel91Stainless SteelApplicableNickel PlatingNoNoNoSUS303

฿ 5,695.99

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 201010Stainless Steel91Stainless SteelApplicableNickel PlatingNoNoPresenceSUS303

Loading...

  1. 1

Basic Information

Type Compact / Standard Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Overall Length Standard Operation Knob Presence