(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Indexing or positioning pin. Good abrasion resistance.
[Features]
- Indexing or positioning pin.
- New standards for [PXXS-S] and [PXXS-SK] with stainless steel knobs.
- Pin is hardened (steel) or nickel-plated (stainless steel). Excels in abrasion resistance.
- If the threaded part is too long for the mounting surface, use the [PXC] indexing plunger collar instead.
- Use a locking service for fixing indexing plungers.
Part Number |
---|
PXX-6-G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Pin Material | All Stainless | Surface Treatment of Pin | Tip Heat Treatment | Operation Knob | Main Body Surface Treatment | Lock Nut | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 694.78 | INDEXING PLUNGER | 1 Piece(s) | 8 Day(s) | Compact / Standard | 12 | 6 | 6 | Steel | 42 | Steel | Not Compliant | No | Hardening | No | Black Oxide Coating | No | - |
Loading...
Locking Mechanism | No | Mounting Method | Screw-In | Overall Length | Standard |
---|
Please check the type/dimensions/specifications of the part PXX-6-G in the Indexing Plunger PXX series.
Part Number |
---|
PXX-10-GK |
PXX-5-A |
PXX-5-AK |
PXX-6-GK |
PXX-8-A |
PXX-8-AK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Pin Material | All Stainless | Surface Treatment of Pin | Tip Heat Treatment | Operation Knob | Main Body Surface Treatment | Lock Nut | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,532.90 | 1 Piece(s) | 7 Day(s) | Compact / Standard | 20 | 10 | 10 | Steel | 65 | Steel | Not Compliant | No | Hardening | No | Black Oxide Coating | Presence | - | ||
฿ 661.96 | 1 Piece(s) | 8 Day(s) | Compact / Standard | 10 | 5 | 5 | Steel | 45 | Steel | Not Compliant | No | Hardening | Presence | Black Oxide Coating | No | - | ||
฿ 706.67 | 1 Piece(s) | Same day | Compact / Standard | 10 | 5 | 5 | Steel | 45 | Steel | Not Compliant | No | Hardening | Presence | Black Oxide Coating | Presence | - | ||
฿ 724.15 | 1 Piece(s) | 8 Day(s) | Compact / Standard | 12 | 6 | 6 | Steel | 42 | Steel | Not Compliant | No | Hardening | No | Black Oxide Coating | Presence | - | ||
฿ 894.66 | 1 Piece(s) | 8 Day(s) | Compact / Standard | 16 | 8 | 8 | Steel | 69 | Steel | Not Compliant | No | Hardening | Presence | Black Oxide Coating | No | - | ||
฿ 964.96 | 1 Piece(s) | 5 Day(s) | Compact / Standard | 16 | 8 | 8 | Steel | 69 | Steel | Not Compliant | No | Hardening | Presence | Black Oxide Coating | Presence | - |
How can we improve?
How can we improve?